| Part |
Differing Features |

|
- Accessory
- Accessory Type = Frame
- ExpressCard Application
- PCB Offset = 0.00 mm
- 26 Positions
|
- 1 Ports
- Shielded
- Voltage = 5 VAC
- Without Mating Alignment
- PC Card Frame Style = Sonic Weld
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Preloaded
- Connector Style = Header - Pin
- Contact Type = Pin
- ExpressCard Application
|
- Header Type = Header & Ejector Assembly
- Applies To Printed Circuit Board
- Lead Type = Surface Mount - Inline leads
- Top Side Board Mount
- 26 Positions
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Connector
- Preloaded
- Connector Style = Header - Pin
- Contact Type = Pin
- ExpressCard Application
|
- Header Type = Header Only
- Applies To Printed Circuit Board
- Lead Type = Surface Mount - Inline leads
- Bottom Side Board Mount
- 26 Positions
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Accessory
- Accessory Type = Frame
- ExpressCard Application
- 26 Positions
- Shielded
|
- Without Mating Alignment
- PC Card Frame Style = Snap Together
- Frame Assembly Style = Bottom
- Region = Americas
- Region = Asia/Pacific
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Preloaded
- Connector Style = Header - Pin
- Contact Type = Pin
- CardBus Application
|
- Header Type = Header Only
- Applies To Printed Circuit Board
- Lead Type = Surface Mount - Staggered leads
- Bottom Side Board Mount
- 68 Positions
|
| 5 of 6 EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Accessory
- Accessory Type = Ejector Assembly
- CardBus Application
- Bottom Side Board Mount
- 68 Positions
|
- Single/Double Slot = Single
- Button Ejector Side = Left
- Not Shielded
- Without Mating Alignment
- Region = Americas
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Accessory
- Accessory Type = Ejector Assembly
- Non-CardBus Application
- Top Side Board Mount
- 68 Positions
|
- Single/Double Slot = Single
- Button Ejector Side = Left
- Not Shielded
- Without Mating Alignment
- Region = Americas
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Accessory
- Accessory Type = Ejector Assembly
- Non-CardBus Application
- Top Side Board Mount
- 68 Positions
|
- Single/Double Slot = Single
- Button Ejector Side = Left
- Not Shielded
- Without Mating Alignment
- Region = Americas
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Accessory
- Accessory Type = Ejector Assembly
- Non-CardBus Application
- Top Side Board Mount
- 68 Positions
|
- Single/Double Slot = Single
- Button Ejector Side = Right
- Not Shielded
- Without Mating Alignment
- Region = Americas
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Accessory
- Accessory Type = Ejector Assembly
- Non-CardBus Application
- Top Side Board Mount
- 68 Positions
|
- Single/Double Slot = Single
- Button Ejector Side = Right
- Not Shielded
- Without Mating Alignment
- Region = Americas
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Accessory
- Accessory Type = Ejector Assembly
- Non-CardBus Application
- 68 Positions
- Single/Double Slot = Double
|
- Button Ejector Side = Right or Left
- Not Shielded
- Without Mating Alignment
- Region = Americas
- AMP
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Accessory
- Accessory Type = Ejector Assembly
- Non-CardBus Application
- 68 Positions
- Single/Double Slot = Double
|
- Button Ejector Side = Left
- Not Shielded
- Without Mating Alignment
- Region = Americas
- AMP
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Accessory
- Accessory Type = Ejector Assembly
- Non-CardBus Application
- 68 Positions
- Single/Double Slot = Double
|
- Button Ejector Side = Right
- Not Shielded
- Without Mating Alignment
- Region = Americas
- AMP
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Connector
- Preloaded
- Connector Style = Header - Pin
- Contact Type = Pin
- CardBus Application
|
- Header Type = Header & Ejector Assembly
- Applies To Printed Circuit Board
- Lead Type = Surface Mount - Inline leads
- Top Side Board Mount
- 150 Positions
|
| 5 of 6 EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Preloaded
- Connector Style = Header - Pin
- Contact Type = Pin
- CardBus Application
|
- Header Type = Header & Ejector Assembly
- Applies To Printed Circuit Board
- Lead Type = Surface Mount - Inline leads
- Top Side Board Mount
- 150 Positions
|
| 5 of 6 EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Accessory
- Accessory Type = Ejector Assembly
- CardBus Application
- 68 Positions
- Single/Double Slot = Single
|
- Button Ejector Side = Right
- Not Shielded
- Without Mating Alignment
- Region = Americas
- Region = Asia/Pacific
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Preloaded
- Connector Style = Header - Pin
- Contact Type = Pin
- CardBus Application
|
- Header Type = Header Only
- Applies To Printed Circuit Board
- Lead Type = Surface Mount - Inline leads
- Top Side Board Mount
- 68 Positions
|
| 5 of 6 EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Preloaded
- Connector Style = Plug
- Contact Type = Socket
- Non-CardBus Application
|
- PCB Offset = .38 mm
- Applies To Printed Circuit Board
- Lead Type = Surface Mount - Inline leads
- 40 Positions
- Gold (30) Contact Plating, Mating Area, Material
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 245°C |
|
|
|

|
- Connector
- Preloaded
- Connector Style = Header - Pin
- Contact Type = Pin
- Non-CardBus Application
|
- Header Type = Header Only
- Applies To Printed Circuit Board
- Lead Type = Thru Hole
- Top Side Board Mount
- 40 Positions
|
| 5 of 6 EU RoHS/ELV Compliant, Wave solder capable to 240°C |
|
|
|

|
- Accessory
- Accessory Type = Cable Connector Cover
- INFOPORT Application
- 15 Positions
|
- Not Shielded
- Without Mating Alignment
- Region = Americas
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|