| Part |
Differing Features |

|
- Government/Industry Qualification = No
- Accessory Type = Female Screw Locks
- Nickel Body Finish
- Thread Size = M2.6 Screw
- Thread Length = 7.92 mm
|
- Screwlock Style = Screwlock Only
- None Screw Finish
- Packaging Method = Individual
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Government/Industry Qualification = Yes
- M24308/25-6P
- Accessory Type = Male Screw Retainers
- Thread Size = 4-40
|
- Passivated Screw Finish
- Packaging Method = Individual
- AMP
|
| Always EU RoHS/ELV Compliant, Pin-in-Paste capable to 260°C |
|
|
|

|
- Government/Industry Qualification = No
- Accessory Type = Female Screwlock Assembly Kit
- Clear Chromate Body Finish
- Thread Size = 4-40
- Thread Length = 7.92 mm
|
- Screw Length = 12.70 mm
- Screwlock Style = Screwlock With Lockwasher and Hex Nut
- Clear Chromate Screw Finish
- Packaging Method = Individual Kit
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Government/Industry Qualification = No
- Accessory Type = Locking Post Assembly
- Thread Size = 4-40
|
- Packaging Method = Individual Kit
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Government/Industry Qualification = No
- Accessory Type = Female Screwlock Assembly Kit
- Yellow Chromate Body Finish
- Thread Size = 4-40
- Thread Length = 14.22 mm
|
- Screw Length = 18.99 mm
- Screwlock Style = Screwlock With Lockwasher and Hex Nut
- Yellow Chromate Screw Finish
- Packaging Method = Individual Kit
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Government/Industry Qualification = No
- Accessory Type = Female Screwlock Assembly Kit
- Clear Chromate Body Finish
- Thread Size = 4-40
- Thread Length = 6.35 mm
|
- Screw Length = 11.13 mm
- Screwlock Style = Screwlock with Flat Washers and Square Nuts
- Clear Chromate Screw Finish
- Packaging Method = Individual
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Government/Industry Qualification = No
- Accessory Type = Female Screwlock Assembly Kit
- Yellow Chromate Body Finish
- Thread Size = 4-40
- Thread Length = 6.35 mm
|
- Screw Length = 11.13 mm
- Screwlock Style = Screwlock With Lockwasher and Hex Nut
- Yellow Chromate Screw Finish
- Packaging Method = Individual Kit
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Government/Industry Qualification = No
- Accessory Type = Female Screw Locks
- Thread Size = 4-40
- Thread Length = 7.23 mm
- Screw Length = 11.94 mm
|
- Screwlock Style = Screwlock Only
- Yellow Chromate Screw Finish
- Packaging Method = Individual
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Government/Industry Qualification = No
- Accessory Type = Jackscrew
- Thread Size = 4-40
- Screw Length = 48.77 mm
|
- None Screw Finish
- Packaging Method = Set of Two
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Government/Industry Qualification = No
- Accessory Type = Female Screw Locks
- Tin Body Finish
- Thread Size = 4-40
|
- Thread Length = 7.90 mm
- Screwlock Style = Screwlock Only
- Packaging Method = Individual
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Government/Industry Qualification = No
- Accessory Type = Jackscrew
- Thread Size = 4-40
- Screw Length = 29.90 mm
|
- Nickel over copper Screw Finish
- Packaging Method = Bulk
- Tyco Electronics
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Government/Industry Qualification = No
- Accessory Type = Jackscrew
- Thread Size = 4-40
- Screw Length = 29.90 mm
|
- Nickel over copper Screw Finish
- Packaging Method = Bulk
- Tyco Electronics
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Government/Industry Qualification = No
- Accessory Type = Female Screw Locks
- Tin Body Finish
- Thread Size = 4-40
|
- Thread Length = 9.70 mm
- Screwlock Style = Screwlock Only
- Packaging Method = Individual
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Government/Industry Qualification = No
- Accessory Type = Female Screwlock Assembly Kit
- Accessory Type = Jack Socket Assembly
- Passivated Body Finish
- Thread Size = 4-40
|
- Thread Length = 12.70 mm
- Screw Length = 12.70 mm
- Screwlock Style = Screwlock With Lockwasher and Hex Nut
- Passivated Screw Finish
- Packaging Method = Bulk
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Government/Industry Qualification = No
- Accessory Type = Female Screw Locks
- Tin Body Finish
- Thread Size = 4-40
|
- Thread Length = 3.00 mm
- Screwlock Style = Screwlock Only
- Packaging Method = Individual
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Government/Industry Qualification = No
- Accessory Type = Screw
- Thread Size = 4-40
- Thread Length = 5.31 mm
|
- Screw Length = 12.85 mm
- Clear Chromate Screw Finish
- Packaging Method = Loose Piece
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Government/Industry Qualification = No
- Accessory Type = Female Screw Locks
- Tin Body Finish
- Thread Size = 4-40
|
- Thread Length = 5.00 mm
- Screwlock Style = Screwlock Only
- Packaging Method = Individual
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Government/Industry Qualification = No
- Accessory Type = Male Screw Retainers
- Thread Size = 4-40
|
- Passivated Screw Finish
- Packaging Method = Individual
- AMP
|
| Not reviewed for RoHS Compliance, Not reviewed for solder process capability |
|
|
|

|
- Government/Industry Qualification = No
- Accessory Type = Male Screw Retainers
- Thread Size = 4-40
|
- Passivated Screw Finish
- Packaging Method = Individual
- AMP
|
| Not reviewed for RoHS Compliance, Not reviewed for solder process capability |
|
|
|

|
- Government/Industry Qualification = No
- Accessory Type = Standoff Bushings
- Thread Size = 4-40
|
- Packaging Method = Bulk
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|