| Part |
Differing Features |

|
- Hardware
- Hardware Type = Terminating Cover
- 26 Positions
- Wire/Cable Type = Round Jacketed Cable
- Applies To Cable
|
- Wire Range = 0.05-0.09² [30-28] mm [AWG]
- Wire Insulation Diameter = .74 - .91 mm
- Without Mating Connector Lock
- Without Panel Mount Retention
- Product Series = Series III
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Hardware
- Hardware Type = Terminating Cover
- 36 Positions
- Wire/Cable Type = Round Jacketed Cable
- Applies To Cable
|
- Wire Range = 0.05-0.09² [30-28] mm [AWG]
- Wire Insulation Diameter = .74 - .91 mm
- Without Mating Connector Lock
- Without Panel Mount Retention
- Product Series = Series III
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Hardware
- Hardware Type = Wire Lacing Cover
- 26 Positions
- Wire/Cable Type = Round Jacketed Cable
- Applies To Cable
|
- Wire Range = 0.05-0.09² [30-28] mm [AWG]
- Wire Insulation Diameter = .74 - .91 mm
- Without Mating Connector Lock
- Product Series = Series III
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Connector Style = Receptacle
- 68 Positions
- Wire/Cable Type = Ribbon Cable
- Wire/Cable Type = Round Jacketed Cable
|
- Applies To Cable
- Ribbon Cable Centerline Spacing = 1.27 mm
- Wire Range = 0.05-0.09² [30-28] mm [AWG]
- Wire Insulation Diameter = .74 - .91 mm
- Without Mating Connector Lock
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Hardware
- Hardware Type = Backshell Kit
- 50 Positions
- Applies To Wire/Cable
- Cable Insulation Diameter = 8.00 mm
|
- With Mating Connector Lock
- Mating Connector Lock Type = Locking Latch
- Shielded
- Product Series = Series II
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Hardware
- Hardware Type = Terminating Cover
- 20 Positions
- Wire/Cable Type = Round Jacketed Cable
- Applies To Cable
|
- Wire Range = 0.05-0.09² [30-28] mm [AWG]
- Wire Insulation Diameter = .74 - .91 mm
- Without Mating Connector Lock
- Without Panel Mount Retention
- Product Series = Series III
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Hardware
- Hardware Type = Terminating Cover
- 28 Positions
- Wire/Cable Type = Round Jacketed Cable
- Applies To Cable
|
- Wire Range = 0.05-0.09² [30-28] mm [AWG]
- Wire Insulation Diameter = .74 - .91 mm
- Without Mating Connector Lock
- Without Panel Mount Retention
- Product Series = Series III
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Hardware
- Hardware Type = Terminating Cover
- 40 Positions
- Wire/Cable Type = Round Jacketed Cable
- Applies To Cable
|
- Wire Range = 0.05-0.09² [30-28] mm [AWG]
- Wire Insulation Diameter = .74 - .91 mm
- Without Mating Connector Lock
- Without Panel Mount Retention
- Product Series = Series III
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Hardware
- Hardware Type = Terminating Cover
- 50 Positions
- Wire/Cable Type = Round Jacketed Cable
- Applies To Cable
|
- Wire Range = 0.05-0.09² [30-28] mm [AWG]
- Wire Insulation Diameter = .74 - .91 mm
- Without Mating Connector Lock
- Without Panel Mount Retention
- Product Series = Series III
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Hardware
- Hardware Type = Terminating Cover
- 60 Positions
- Wire/Cable Type = Round Jacketed Cable
- Applies To Cable
|
- Wire Range = 0.05-0.09² [30-28] mm [AWG]
- Wire Insulation Diameter = .74 - .91 mm
- Without Mating Connector Lock
- Without Panel Mount Retention
- Product Series = Series III
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Hardware
- Hardware Type = Terminating Cover
- 80 Positions
- Wire/Cable Type = Round Jacketed Cable
- Applies To Cable
|
- Wire Range = 0.05-0.09² [30-28] mm [AWG]
- Wire Insulation Diameter = .74 - .91 mm
- Without Mating Connector Lock
- Without Panel Mount Retention
- Product Series = Series III
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Hardware
- Hardware Type = Terminating Cover
- 100 Positions
- Wire/Cable Type = Round Jacketed Cable
- Applies To Cable
|
- Wire Range = 0.05-0.09² [30-28] mm [AWG]
- Wire Insulation Diameter = .74 - .91 mm
- Without Mating Connector Lock
- Without Panel Mount Retention
- Product Series = Series III
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Hardware
- Hardware Type = Terminating Cover
- 120 Positions
- Wire/Cable Type = Round Jacketed Cable
- Applies To Cable
|
- Wire Range = 0.05-0.09² [30-28] mm [AWG]
- Wire Insulation Diameter = .74 - .91 mm
- Without Mating Connector Lock
- Without Panel Mount Retention
- Product Series = Series III
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Connector Style = Plug
- 68 Positions
- Wire/Cable Type = Round Jacketed Cable
- Applies To Cable
|
- Ribbon Cable Centerline Spacing = 1.27 mm
- Wire Range = 0.05-0.09² [30-28] mm [AWG]
- Wire Insulation Diameter = .74 - .91 mm
- Without Mating Connector Lock
- Not Shielded
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Connector Style = Receptacle
- 80 Positions
- Wire/Cable Type = Ribbon Cable
- Wire/Cable Type = Round Jacketed Cable
|
- Applies To Cable
- Ribbon Cable Centerline Spacing = 1.27 mm
- Wire Range = 0.05-0.09² [30-28] mm [AWG]
- Wire Insulation Diameter = .74 - .91 mm
- With Mating Connector Lock
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Connector Style = Receptacle
- 50 Positions
- Wire/Cable Type = Ribbon Cable
- Wire/Cable Type = Round Jacketed Cable
|
- Applies To Cable
- Ribbon Cable Centerline Spacing = 1.27 mm
- Wire Range = 0.05-0.09² [30-28] mm [AWG]
- Wire Insulation Diameter = .74 - .91 mm
- Without Mating Connector Lock
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Connector Style = Plug
- 68 Positions
- Wire/Cable Type = Ribbon Cable
- Wire/Cable Type = Round Jacketed Cable
|
- Applies To Cable
- Ribbon Cable Centerline Spacing = 1.27 mm
- Wire Range = 0.05-0.09² [30-28] mm [AWG]
- Wire Insulation Diameter = .74 - .91 mm
- With Mating Connector Lock
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Hardware
- Hardware Type = Dust Cover
- 68 Positions
- Applies To Wire/Cable
|
- Without Mating Connector Lock
- Product Series = Series III
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Hardware
- Connector Style = Plug
- Hardware Type = Backshell Kit
- 68 Positions
- Applies To Wire/Cable
|
- Without Mating Connector Lock
- Not Shielded
- Product Series = Series III
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Hardware
- Connector Style = Plug
- Hardware Type = Strain Relief with Latches
- 68 Positions
|
- Ribbon Cable Centerline Spacing = .64 mm
- Without Mating Connector Lock
- Product Series = Series III
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|