| Part |
Differing Features |

|
- Accessory
- Accessory Type = Ferrule
- Ferrule Type = Split-Ring
|
- Ferrule Diameter = 20.07 mm
- Shell Size = 5
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Accessory
- Accessory Type = Cable Crimp Kit [for ADK Series]
- Cable Insulation Diameter = 6.00 mm
|
- Packaging Method = Bulk
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Accessory
- Accessory Type = Cable Crimp Kit [for ADK Series]
- Cable Insulation Diameter = 7.50 mm
|
- Packaging Method = Bulk
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Accessory
- Accessory Type = Cable Crimp Kit [for ADK Series]
- Cable Insulation Diameter = 8.51 mm
|
- Packaging Method = Bulk
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Accessory
- Accessory Type = Cable Crimp Kit [for ADK Series]
- Cable Insulation Diameter = 9.50 mm
|
- Packaging Method = Bulk
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Backshell/Cable Clamp
- Cable Clamp Type = Single or Dual Cable Entry
- 45° Cable Exit Angle
- Cable Insulation Diameter = 4.80 - 11.00 mm
- 15 Positions
|
- Shell Size = 2
- Shielded
- With Screws and Retainer Clips
- Without Grommets
- Without Slide Latch
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Backshell/Cable Clamp
- Cable Clamp Type = Single or Dual Cable Entry
- 45° Cable Exit Angle
- Cable Insulation Diameter = 4.80 - 11.00 mm
- 25 Positions
|
- Shell Size = 3
- Shielded
- With Screws and Retainer Clips
- Without Grommets
- Without Slide Latch
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Backshell/Cable Clamp
- Cable Clamp Type = Single or Dual Cable Entry
- 45° Cable Exit Angle
- Cable Insulation Diameter = 4.80 - 11.00 mm
- 37 Positions
|
- Shell Size = 4
- Shielded
- With Screws and Retainer Clips
- Without Grommets
- Without Slide Latch
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Backshell/Cable Clamp
- Cable Clamp Type = Two-Piece RFI/EMI Shield
- 180° Cable Exit Angle
- Cable Insulation Diameter = 4.00 - 13.00 mm
- 25 Positions
|
- Shell Size = 3
- Shielded
- With Screws and Retainer Clips
- With Grommets
- Without Slide Latch
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Backshell/Cable Clamp
- Cable Clamp Type = Two-Piece RFI/EMI Shield
- 45° Cable Exit Angle
- Cable Insulation Diameter = 4.00 - 13.00 mm
- 25 Positions
|
- Shell Size = 3
- Shielded
- With Screws and Retainer Clips
- With Grommets
- Without Slide Latch
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Backshell/Cable Clamp
- Cable Clamp Type = Two-Piece RFI/EMI Shield
- 45° Cable Exit Angle
- Cable Insulation Diameter = 4.00 - 13.00 mm
- 37 Positions
|
- Shell Size = 4
- Shielded
- With Screws and Retainer Clips
- With Grommets
- Without Slide Latch
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Accessory
- Accessory Type = Ferrule
- Ferrule Type = Crimp
- Ferrule Diameter = 9.49 mm
|
- Shell Size = 2
- Shell Size = 3
- Shell Size = 4
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Accessory
- Accessory Type = Ferrule
- Ferrule Type = Crimp
- Ferrule Diameter = 9.49 mm
|
- Shell Size = 2
- Shell Size = 3
- Shell Size = 4
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Accessory
- Accessory Type = Ferrule
- Ferrule Type = Crimp
- Ferrule Diameter = 11.94 mm
|
- Shell Size = 3
- Shell Size = 5
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Accessory
- Accessory Type = Ferrule
- Ferrule Type = Crimp
- Ferrule Diameter = 11.94 mm
|
- Shell Size = 3
- Shell Size = 5
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Accessory
- Accessory Type = Ferrule
- Ferrule Type = Crimp
|
- Ferrule Diameter = 15.11 mm
- Shell Size = 4
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Accessory
- Accessory Type = Ferrule
- Ferrule Type = Crimp
- Ferrule Diameter = 9.49 mm
|
- Shell Size = 2
- Shell Size = 3
- Shell Size = 4
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Accessory
- Accessory Type = Ferrule
- Ferrule Type = Crimp
- Ferrule Diameter = 7.98 mm
|
- Shell Size = 1
- Shell Size = 2
- Shell Size = 5
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Backshell/Cable Clamp
- Cable Clamp Type = Slide-on Back Cover
- 180° Cable Exit Angle
- Shell Size = 4
|
- Not Shielded
- Without Grommets
- Packaging Method = Individual Kit
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Backshell/Cable Clamp
- Cable Clamp Type = Slide-on Back Cover
- 90° Cable Exit Angle
- Cable Insulation Diameter = 8.38 mm
- Shell Size = 1
|
- Not Shielded
- Without Grommets
- Packaging Method = Individual Kit
- Thermoplastic Cable Clamp Material
- None Shield Plating
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|