| Part |
Differing Features |

|
- Contact
- Pin
- Applies To Coaxial Cable
- Cable Type = RG 174
- Cable Type = RG 188
|
- Cable Type = RG 316
- Body Style = Straight
- Impedance Options = Fixed
- Without Mating Contact Retention
- Contact Configuration = Coax
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Contact
- Pin
- Applies To Printed Circuit Board
- Body Style = Right Angle
- Impedance Options = Fixed
|
- PCB Mount Style = Right Angle
- PCB Thickness, Recommended = 3.18 mm
- Without Mating Contact Retention
- Contact Configuration = Coax
- Gold (30) per MIL-G-45204 Contact Plating, Mating Area, Material
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Contact
- Pin
- Applies To Printed Circuit Board
- Body Style = Right Angle
- Impedance Options = Fixed
|
- PCB Mount Style = Right Angle
- PCB Thickness, Recommended = 3.18 mm
- Without Mating Contact Retention
- Contact Configuration = Coax
- Gold (50) per MIL-G-45204 Contact Plating, Mating Area, Material
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Contact
- Pin
- Applies To Printed Circuit Board
- Body Style = Right Angle
- Impedance Options = Fixed
|
- PCB Mount Style = Right Angle
- PCB Thickness, Recommended = 3.18 mm
- Without Mating Contact Retention
- Contact Configuration = Coax
- DURAGOLD (50) Contact Plating, Mating Area, Material
|
| Not reviewed for RoHS Compliance, Not reviewed for solder process capability |
|
|
|

|
- Contact
- Socket
- Applies To Printed Circuit Board
- Body Style = Straight
- Impedance Options = Fixed
|
- PCB Mount Style = Vertical
- PCB Thickness, Recommended = 3.18 mm
- Without Mating Contact Retention
- Contact Configuration = Coax
- Gold (30) per MIL-G-45204 Contact Plating, Mating Area, Material
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Contact
- Pin
- Applies To Coaxial Cable
- Cable Type = Malco 250-3908
- Cable Type = RG 178DB
|
- Cable Type = RG 196
- Cable Type = Tensolite 30850/81T-1
- Body Style = Straight
- Impedance Options = Fixed
- Without Mating Contact Retention
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Contact
- Pin
- Applies To Coaxial Cable
- Cable Type = Belden 9221
- Cable Type = RG 174
|
- Cable Type = RG 188
- Cable Type = RG 316
- Body Style = Straight
- Impedance Options = Fixed
- Without Mating Contact Retention
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Contact
- Pin
- Applies To Coaxial Cable
- Cable Type = Gore CXN-1644
- Cable Type = RG 179
|
- Cable Type = RG 187
- Body Style = Straight
- Impedance Options = Fixed
- Without Mating Contact Retention
- Contact Configuration = Coax
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Contact
- Pin
- Applies To Coaxial Cable
- Cable Type = Gore CXN-1331
- Body Style = Straight
|
- Impedance Options = Fixed
- Without Mating Contact Retention
- Contact Configuration = Coax
- DURAGOLD (30) Contact Plating, Mating Area, Material
- Box Contact
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Contact
- Pin
- Applies To Coaxial Cable
- Cable Type = Belden 9221
- Cable Type = RG 174
|
- Cable Type = RG 188
- Cable Type = RG 316
- Body Style = Straight
- Impedance Options = Fixed
- Without Mating Contact Retention
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Contact
- Pin
- Applies To Coaxial Cable
- Cable Type = RG 316DS
- Body Style = Straight
|
- Impedance Options = Fixed
- Without Mating Contact Retention
- Contact Configuration = Coax
- Gold (30) per MIL-G-45204 Contact Plating, Mating Area, Material
- Box Contact
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Contact
- Socket
- Applies To Coaxial Cable
- Cable Type = Malco 250-3908
- Cable Type = RG 178DB
|
- Cable Type = RG 196
- Cable Type = Tensolite 30850/81T-1
- Body Style = Straight
- Impedance Options = Fixed
- Without Mating Contact Retention
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Contact
- Socket
- Applies To Coaxial Cable
- Cable Type = RG 316DS
- Body Style = Straight
|
- Impedance Options = Fixed
- Without Mating Contact Retention
- Contact Configuration = Coax
- Gold (30) per MIL-G-45204 Contact Plating, Mating Area, Material
- Box Contact
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Contact
- Socket
- Applies To Coaxial Cable
- Cable Type = Belden 9221
- Cable Type = RG 174
|
- Cable Type = RG 188
- Cable Type = RG 316
- Body Style = Right Angle
- Impedance Options = Fixed
- Without Mating Contact Retention
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Contact
- Socket
- Applies To Coaxial Cable
- Cable Type = RG 179
- Cable Type = RG 179A
|
- Cable Type = RG 179B
- Cable Type = RG 187
- Cable Type = RG 187A
- Body Style = Straight
- Impedance Options = Non-Matched
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Contact
- Pin
- Applies To Coaxial Cable
- Cable Type = RG 188DB
- Body Style = Straight
|
- Impedance Options = Non-Matched
- Without Mating Contact Retention
- Contact Configuration = Coax
- Contact Size = 8
- Gold (30) Contact Plating, Mating Area, Material
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Contact
- Pin
- Applies To Coaxial Cable
- Cable Type = RG 400
- Cable Type = Belden 9246
|
- Cable Type = RG 142
- Cable Type = RG 142A
- Cable Type = RG 142B
- Cable Type = RG 58A
- Body Style = Straight
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Contact
- Pin
- Applies To Coaxial Cable
- Cable Type = RG 178
- Cable Type = RG 178A
|
- Cable Type = RG 178B
- Body Style = Straight
- Impedance Options = Non-Matched
- Without Mating Contact Retention
- Contact Configuration = Coax
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Contact
- Pin
- Applies To Twisted Pair
- Wire/Cable Type = Solid
- Wire/Cable Type = Stranded
|
- Wire Range = 0.05-15² [30-26] mm [AWG]
- Body Style = Straight
- Impedance Options = Non-Matched
- Without Mating Contact Retention
- Contact Configuration = Coax
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Contact
- Socket
- Applies To Twisted Pair
- Wire/Cable Type = Solid
- Wire/Cable Type = Stranded
|
- Wire Range = 0.05-15² [30-26] mm [AWG]
- Body Style = Straight
- Impedance Options = Non-Matched
- Without Mating Contact Retention
- Contact Configuration = Coax
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|