| Part |
Differing Features |

|
- Connector - RF
- Jack
- Standard
- Applies To Coaxial Cable
- Coupler Style = Snap-On
|
- Coaxial Cable Termination Type = Solder/Crimp
- Coaxial Cable Type (RG/U or Mfg.) = 174A
- Coaxial Cable Type (RG/U or Mfg.) = 188A
- Coaxial Cable Type (RG/U or Mfg.) = 316
- Coaxial Cable Type (RG/U or Mfg.) = Raychem 5026A1318
|
| Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector - RF
- Plug
- Standard
- Applies To Coaxial Cable
- Coupler Style = Snap-On
|
- Coaxial Cable Termination Type = Solder/Crimp
- Coaxial Cable Type (RG/U or Mfg.) = 174A
- Coaxial Cable Type (RG/U or Mfg.) = 188A
- Coaxial Cable Type (RG/U or Mfg.) = 316
- Coaxial Cable Type (RG/U or Mfg.) = Raychem 5026A1318
|
| Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector - RF
- Jack
- Standard
- Applies To Printed Circuit Board
- Coupler Style = Snap-On
|
- Body Style = Right Angle
- Connector Impedance = 50 Ω
- Professional Grade
- Without Panel Mount Retention
- Without Pin Protection
|
| Converted to EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Connector - RF
- Jack
- Standard
- Applies To Printed Circuit Board
- Coupler Style = Snap-On
|
- Body Style = Straight
- Connector Impedance = 50 Ω
- Professional Grade
- Without Panel Mount Retention
- Without Pin Protection
|
| Converted to EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Connector - RF
- Plug
- Standard
- Applies To Coaxial Cable
- Coupler Style = Snap-On
|
- Coaxial Cable Termination Type = Crimp
- Coaxial Cable Type (RG/U or Mfg.) = 174A
- Coaxial Cable Type (RG/U or Mfg.) = 188A
- Coaxial Cable Type (RG/U or Mfg.) = 316
- Coaxial Cable Type (RG/U or Mfg.) = Raychem 5026A1318
|
| Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector - RF
- Jack
- Standard
- Applies To Printed Circuit Board
- Coupler Style = Snap-On
|
- Body Style = Straight
- Connector Impedance = 50 Ω
- Professional Grade
- Without Panel Mount Retention
- Without Pin Protection
|
| Converted to EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Connector - RF
- Jack
- Standard
- Applies To Printed Circuit Board
- Coupler Style = Quick Connect/Disconnect
|
- Body Style = Right Angle
- Connector Impedance = 50 Ω
- Commercial Grade
- With Panel Mount Retention
- Panel Attachment Style = Rear Mount
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Connector - RF
- Jack
- Standard
- Applies To Printed Circuit Board
- Coupler Style = Quick Connect/Disconnect
|
- Body Style = Straight
- Connector Impedance = 50 Ω
- Mil-Type Grade
- Without Panel Mount Retention
- Without Pin Protection
|
| Always EU RoHS/ELV Compliant, Pin-in-Paste capable to 260°C |
|
|
|

|
- Connector - RF
- Plug
- Standard
- Applies To Coaxial Cable
- Coupler Style = Quick Connect/Disconnect
|
- Coaxial Cable Termination Type = Crimp
- Coaxial Cable Type (RG/U or Mfg.) = 178
- Coaxial Cable Type (RG/U or Mfg.) = 196
- Body Style = Right Angle
- Connector Impedance = 50 Ω
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector - RF
- Plug
- Standard
- Applies To Coaxial Cable
- Coupler Style = Quick Connect/Disconnect
|
- Coaxial Cable Termination Type = Crimp
- Coaxial Cable Type (RG/U or Mfg.) = 316
- Body Style = Straight
- Connector Impedance = 50 Ω
- Consumer Grade
|
| Always EU RoHS/ELV Compliant, Not reviewed for solder process capability |
|
|
|

|
- Connector - RF
- Jack
- Standard
- Applies To Coaxial Cable
- Coupler Style = Quick Connect/Disconnect
|
- Coaxial Cable Termination Type = Crimp
- Coaxial Cable Type (RG/U or Mfg.) = 174
- Coaxial Cable Type (RG/U or Mfg.) = 188
- Coaxial Cable Type (RG/U or Mfg.) = 316
- Body Style = Straight
|
| Always ELV Compliant, Not reviewed for solder process capability |
|
|
|

|
- Connector - RF
- Jack
- Miniature
- Applies To Printed Circuit Board
- Coupler Style = Quick Connect/Disconnect
|
- Body Style = Straight
- Connector Impedance = 75 Ω
- Commercial Grade
- Without Panel Mount Retention
- Without Pin Protection
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Connector - RF
- Jack
- Standard
- Applies To Printed Circuit Board
- Coupler Style = Quick Connect/Disconnect
|
- Body Style = Straight
- Connector Impedance = 50 Ω
- Commercial Grade
- Without Panel Mount Retention
- Without Pin Protection
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Connector - RF
- Jack
- FAKRA
- Applies To Printed Circuit Board
- Coupler Style = Quick Connect/Disconnect
|
- Body Style = Right Angle
- Connector Impedance = 50 Ω
- Commercial Grade
- Without Panel Mount Retention
- Without Pin Protection
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 260°C |
|
|
|

|
- Connector - RF
- Jack
- FAKRA
- Applies To Printed Circuit Board
- Coupler Style = Quick Connect/Disconnect
|
- Body Style = Right Angle
- Connector Impedance = 50 Ω
- Commercial Grade
- Without Panel Mount Retention
- Without Pin Protection
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 260°C |
|
|
|

|
- Connector - RF
- Plug
- FAKRA
- Applies To Coaxial Cable
- Coupler Style = Quick Connect/Disconnect
|
- Coaxial Cable Termination Type = Crimp
- Coaxial Cable Type (RG/U or Mfg.) = 174
- Coaxial Cable Type (RG/U or Mfg.) = 316
- Body Style = Straight
- Connector Impedance = 50 Ω
|
| Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector - RF
- Plug
- Standard
- Applies To Coaxial Cable
- Coupler Style = Quick Connect/Disconnect
|
- Coaxial Cable Termination Type = Crimp
- Coaxial Cable Type (RG/U or Mfg.) = 174
- Coaxial Cable Type (RG/U or Mfg.) = 188
- Coaxial Cable Type (RG/U or Mfg.) = 316
- Body Style = Straight
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector - RF
- Plug
- Standard
- Applies To Coaxial Cable
- Coupler Style = Quick Connect/Disconnect
|
- Coaxial Cable Termination Type = Crimp
- Coaxial Cable Type (RG/U or Mfg.) = 174 Double Shield
- Coaxial Cable Type (RG/U or Mfg.) = 188 Double Shield
- Coaxial Cable Type (RG/U or Mfg.) = 316 Double Shield
- Body Style = Straight
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector - RF
- Plug
- Standard
- Applies To Coaxial Cable
- Coupler Style = Quick Connect/Disconnect
|
- Coaxial Cable Termination Type = Crimp
- Coaxial Cable Type (RG/U or Mfg.) = 174
- Coaxial Cable Type (RG/U or Mfg.) = 188
- Coaxial Cable Type (RG/U or Mfg.) = 316
- Body Style = Straight
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector - RF
- Plug
- Standard
- Applies To Coaxial Cable
- Coupler Style = Quick Connect/Disconnect
|
- Coaxial Cable Termination Type = Crimp
- Coaxial Cable Type (RG/U or Mfg.) = 178
- Coaxial Cable Type (RG/U or Mfg.) = 196
- Body Style = Straight
- Connector Impedance = 50 Ω
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|