| Part |
Differing Features |

|
- Government/Industry Qualification = No
- Adapter
- RF Connector Type = SMA
- Without Snap-Lock
- Adapter Type = Jack-Jack
|
- Body Style = Straight
- Without Panel Mount Retention
- Length = 12.70 mm
- Stainless Steel Body Material
- Gold Body Finish
|
| Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Government/Industry Qualification = No
- Adapter
- RF Connector Type = SMA
- Without Snap-Lock
- Adapter Type = Plug-Plug
|
- Body Style = Straight
- Without Panel Mount Retention
- Length = 22.20 mm
- Stainless Steel Body Material
- Gold Body Finish
|
| Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Government/Industry Qualification = No
- Adapter
- RF Connector Type = SMA
- Without Snap-Lock
- Adapter Type = Plug-Jack
|
- Body Style = Straight
- Without Panel Mount Retention
- Length = 18.20 mm
- Stainless Steel Body Material
- Gold Body Finish
|
| Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Government/Industry Qualification = No
- Connector - RF
- RF Connector Type = SMA
- Jack
- Applies To Coaxial Cable
|
- Without Snap-Lock
- Coaxial Cable Termination Type = Solder
- Coaxial Cable Type (RG/U or Mfg.) = 405 Semi-Rigid/2.16 [.085]
- Body Style = Bulkhead
- With Panel Mount Retention
|
| Converted to EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Government/Industry Qualification = No
- Connector - RF
- RF Connector Type = QMA
- Plug
- Applies To Coaxial Cable
|
- Without Snap-Lock
- Coaxial Cable Termination Type = Crimp
- Crimp Type = Hex
- Coaxial Cable Type (RG/U or Mfg.) = RD 316
- Body Style = Straight
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Government/Industry Qualification = No
- Connector - RF
- RF Connector Type = QMA
- Plug
- Applies To Coaxial Cable
|
- Without Snap-Lock
- Coaxial Cable Termination Type = Crimp
- Crimp Type = Hex
- Coaxial Cable Type (RG/U or Mfg.) = 141
- Coaxial Cable Type (RG/U or Mfg.) = 303
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Government/Industry Qualification = No
- Connector - RF
- RF Connector Type = QMA
- Jack
- Applies To Coaxial Cable
|
- Without Snap-Lock
- Coaxial Cable Termination Type = Crimp
- Crimp Type = Hex
- Coaxial Cable Type (RG/U or Mfg.) = 141
- Coaxial Cable Type (RG/U or Mfg.) = 303
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Government/Industry Qualification = No
- Adapter
- RF Connector Type = SMA
- Without Snap-Lock
- Adapter Type = Jack-Jack
|
- Body Style = Straight
- Without Panel Mount Retention
- Length = 12.70 mm
- Stainless Steel Body Material
- Passivated Body Finish
|
| Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Government/Industry Qualification = No
- Adapter
- RF Connector Type = SMA
- Without Snap-Lock
- Adapter Type = Plug-Jack
|
- Body Style = Straight
- Without Panel Mount Retention
- Length = 18.20 mm
- Stainless Steel Body Material
- Passivated Body Finish
|
| Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Government/Industry Qualification = No
- Adapter
- RF Connector Type = SMA
- Without Snap-Lock
- Adapter Type = Jack-Jack
|
- Body Style = Straight
- Without Panel Mount Retention
- Length = 12.70 mm
- Brass Body Material
- Gold Body Finish
|
| Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Government/Industry Qualification = No
- Adapter
- RF Connector Type = SMA
- Without Snap-Lock
- Adapter Type = Plug-Jack
|
- Body Style = Straight
- Without Panel Mount Retention
- Length = 18.20 mm
- Brass Body Material
- Gold Body Finish
|
| Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Government/Industry Qualification = No
- Accessory
- RF Connector Type = SMA
- Plug
- Body Style = Straight
|
- Without Panel Mount Retention
- Length = 70.00 mm
- Brass Body Material
- Gold Body Finish
- Without Center Contact
|
| Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Government/Industry Qualification = No
- Accessory
- RF Connector Type = SMA
- Jack
- Body Style = Straight
|
- Without Panel Mount Retention
- Length = 70.00 mm
- Brass Body Material
- Gold Body Finish
- Without Center Contact
|
| Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Government/Industry Qualification = No
- Connector - RF
- RF Connector Type = SMA
- Jack
- Applies To Coaxial Cable
|
- Without Snap-Lock
- Coaxial Cable Termination Type = Solder
- Coaxial Cable Type (RG/U or Mfg.) = 402 Semi-Rigid/3.58 [.141]
- Body Style = Bulkhead
- With Panel Mount Retention
|
| Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Government/Industry Qualification = No
- Connector - RF
- RF Connector Type = SMA
- Jack
- Applies To Coaxial Cable
|
- Without Snap-Lock
- Coaxial Cable Termination Type = Solder
- Coaxial Cable Type (RG/U or Mfg.) = 405 Semi-Rigid/2.16 [.085]
- Body Style = Bulkhead
- With Panel Mount Retention
|
| Converted to EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Government/Industry Qualification = No
- Adapter
- RF Connector Type = SMA
- Without Snap-Lock
- Adapter Type = Jack-Jack
|
- Body Style = Straight
- Without Panel Mount Retention
- Length = 12.70 mm
- Brass Body Material
- White Bronze Body Finish
|
| Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Government/Industry Qualification = No
- Adapter
- RF Connector Type = SMA
- Without Snap-Lock
- Adapter Type = Plug-Jack
|
- Body Style = Straight
- Without Panel Mount Retention
- Length = 18.20 mm
- Brass Body Material
- White Bronze Body Finish
|
| Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Government/Industry Qualification = No
- Connector - RF
- RF Connector Type = SMA
- Plug
- Applies To Coaxial Cable
|
- Without Snap-Lock
- Coaxial Cable Termination Type = Crimp
- Crimp Type = Dual
- Coaxial Cable Type (RG/U or Mfg.) = 142
- Coaxial Cable Type (RG/U or Mfg.) = 142A
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Government/Industry Qualification = No
- Connector - RF
- RF Connector Type = SMA
- Plug
- Applies To Coaxial Cable
|
- Without Snap-Lock
- Coaxial Cable Termination Type = Crimp
- Crimp Type = Dual
- Coaxial Cable Type (RG/U or Mfg.) = 161
- Coaxial Cable Type (RG/U or Mfg.) = 179
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Government/Industry Qualification = No
- Connector - RF
- RF Connector Type = SMA
- Jack
- Applies To Coaxial Cable
|
- Without Snap-Lock
- Coaxial Cable Termination Type = Crimp
- Crimp Type = Dual
- Coaxial Cable Type (RG/U or Mfg.) = 174
- Coaxial Cable Type (RG/U or Mfg.) = 188
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|