Home > Products > RF & Coax > Product Feature Selector

Decoupled BNC RF Connectors Product Feature Selector

Narrow Results

Applies To Applies To Explanation
Connector Impedance (Ω) Connector Impedance (Ω) Explanation
Capacitance (pF) Capacitance (pF) Explanation
ESD Protection
Voltage Rating (VDC) Voltage Rating (VDC) Explanation
PCB Mount Retention PCB Mount Retention Explanation
Panel Mount Retention Panel Mount Retention Explanation
Dielectric Material Dielectric Material Explanation
RoHS/ELV Compliance RoHS/ELV Compliance Explanation
Brand
Showing 1 - 20 of 31 Matching Products
Previous Previous [1] 2 Next Next
Part Differing Features
Click here for product details for 413476-2

  • Applies To Printed Circuit Board
  • Connector Impedance = 50 Ω
  • Capacitance = 9,400 pF
  • Without ESD Protection
  • Voltage Rating = 1500 VDC
  • PCB Mounting Orientation = Vertical
  • With PCB Mount Retention
  • Hold Down Post(s)
  • With Panel Mount Retention
  • Panel Mount Retention Type = Lockwasher and Nut
Not EU RoHS or ELV Compliant, Wave solder capable to 265°C
Click here for product details for 413476-6

  • Applies To Printed Circuit Board
  • Connector Impedance = 50 Ω
  • Capacitance = 9,400 pF
  • Without ESD Protection
  • Voltage Rating = 1500 VDC
  • PCB Mounting Orientation = Vertical
  • With PCB Mount Retention
  • Hold Down Post(s)
  • With Panel Mount Retention
  • Panel Mount Retention Type = Lockwasher and Nut
Not EU RoHS or ELV Compliant, Wave solder capable to 265°C
Click here for product details for 413515-2

  • Applies To Printed Circuit Board
  • Connector Impedance = 50 Ω
  • Capacitance = 9,400 pF
  • Without ESD Protection
  • Voltage Rating = 1500 VDC
  • Low Profile
  • PCB Mounting Orientation = Right Angle
  • With PCB Mount Retention
  • Hold Down Post(s)
  • With Panel Mount Retention
Not EU RoHS or ELV Compliant, Wave solder capable to 265°C
Click here for product details for 413515-7

  • Applies To Printed Circuit Board
  • Connector Impedance = 50 Ω
  • Capacitance = 7,900 pF
  • Without ESD Protection
  • Voltage Rating = 1600 VDC
  • Low Profile
  • PCB Mounting Orientation = Right Angle
  • With PCB Mount Retention
  • Hold Down Post(s)
  • With Panel Mount Retention
Not EU RoHS or ELV Compliant, Wave solder capable to 265°C
Click here for product details for 413515-9

  • Applies To Printed Circuit Board
  • Connector Impedance = 50 Ω
  • Capacitance = 9,400 pF
  • Without ESD Protection
  • Voltage Rating = 1500 VDC
  • Low Profile
  • PCB Mounting Orientation = Right Angle
  • With PCB Mount Retention
  • Hold Down Post(s)
  • With Panel Mount Retention
Not EU RoHS or ELV Compliant, Wave solder capable to 265°C
Click here for product details for 413524-2

  • Applies To Printed Circuit Board
  • Connector Impedance = 50 Ω
  • Capacitance = 9,400 pF
  • Without ESD Protection
  • Voltage Rating = 1500 VDC
  • Standard Profile
  • PCB Mounting Orientation = Right Angle
  • With PCB Mount Retention
  • Hold Down Post(s)
  • With Panel Mount Retention
Not EU RoHS or ELV Compliant, Not reviewed for solder process capability
Click here for product details for 413524-5

  • Applies To Printed Circuit Board
  • Connector Impedance = 50 Ω
  • Capacitance = 9,400 pF
  • Without ESD Protection
  • Voltage Rating = 1500 VDC
  • Standard Profile
  • PCB Mounting Orientation = Right Angle
  • With PCB Mount Retention
  • Hold Down Post(s)
  • With Panel Mount Retention
Not EU RoHS or ELV Compliant, Wave solder capable to 265°C
Click here for product details for 414094-2

  • Applies To Printed Circuit Board
  • Connector Impedance = 75 Ω
  • Capacitance = 9,400 pF
  • Without ESD Protection
  • Voltage Rating = 1500 VDC
  • Low Profile
  • PCB Mounting Orientation = Right Angle
  • With PCB Mount Retention
  • Hold Down Post(s)
  • With Panel Mount Retention
Not EU RoHS or ELV Compliant, Wave solder capable to 265°C
Click here for product details for 414352-1

  • Applies To Printed Circuit Board
  • Connector Impedance = 50 Ω
  • Capacitance = 9,400 pF
  • Without ESD Protection
  • Voltage Rating = 500 VDC
  • Low Profile
  • PCB Mounting Orientation = Right Angle
  • With PCB Mount Retention
  • Hold Down Post(s)
  • With Panel Mount Retention
Not EU RoHS or ELV Compliant, Wave solder capable to 265°C
Click here for product details for 414493-4

  • Applies To Printed Circuit Board
  • Connector Impedance = 75 Ω
  • Capacitance = 10,800 pF
  • Without ESD Protection
  • Voltage Rating = 1500 VDC
  • PCB Mounting Orientation = Vertical
  • With PCB Mount Retention
  • Mounting Holes
  • Without Panel Mount Retention
  • Fluoropolymer Dielectric Material
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for 414758-2

  • Applies To Coaxial Cable
  • Coaxial Cable Type (RG/U or Mfg.) = 174
  • Coaxial Cable Type (RG/U or Mfg.) = 174A
  • Coaxial Cable Type (RG/U or Mfg.) = 188
  • Coaxial Cable Type (RG/U or Mfg.) = 188A
  • Coaxial Cable Type (RG/U or Mfg.) = 316
  • Connector Impedance = 50 Ω
  • Capacitance = 9,400 pF
  • Without ESD Protection
  • Voltage Rating = 500 VDC
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for 415085-1

  • Applies To Printed Circuit Board
  • Connector Impedance = 75 Ω
  • Capacitance = 9,400 pF
  • With ESD Protection
  • Voltage Rating = 1500 VDC
  • Standard Profile
  • PCB Mounting Orientation = Right Angle
  • With PCB Mount Retention
  • Hold Down Post(s)
  • With Panel Mount Retention
Converted to EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for 415103-1

  • Applies To Printed Circuit Board
  • Connector Impedance = 75 Ω
  • Capacitance = 9,400 pF
  • Without ESD Protection
  • Voltage Rating = 1500 VDC
  • Ultra-low Profile
  • PCB Mounting Orientation = Right Angle
  • With PCB Mount Retention
  • Hold Down Post(s)
  • With Panel Mount Retention
Not EU RoHS or ELV Compliant, Wave solder capable to 265°C
Click here for product details for 415205-1

  • Applies To Printed Circuit Board
  • Connector Impedance = 50 Ω
  • Capacitance = 9,400 pF
  • Without ESD Protection
  • Voltage Rating = 1500 VDC
  • Low Profile
  • PCB Mounting Orientation = Right Angle
  • With PCB Mount Retention
  • Hold Down Post(s)
  • With Panel Mount Retention
Not EU RoHS or ELV Compliant, Wave solder capable to 265°C
Click here for product details for 415216-1

  • Applies To Printed Circuit Board
  • Connector Impedance = 75 Ω
  • Capacitance = 9,400 pF
  • With ESD Protection
  • Voltage Rating = 1500 VDC
  • Low Profile
  • PCB Mounting Orientation = Right Angle
  • With PCB Mount Retention
  • Hold Down Post(s)
  • With Panel Mount Retention
Not EU RoHS or ELV Compliant, Wave solder capable to 265°C
Click here for product details for 5413476-2

  • Applies To Printed Circuit Board
  • Connector Impedance = 50 Ω
  • Capacitance = 9,400 pF
  • Without ESD Protection
  • Voltage Rating = 1500 VDC
  • PCB Mounting Orientation = Vertical
  • With PCB Mount Retention
  • Hold Down Post(s)
  • With Panel Mount Retention
  • Panel Mount Retention Type = Lockwasher and Nut
Always EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for 5413476-6

  • Applies To Printed Circuit Board
  • Connector Impedance = 50 Ω
  • Capacitance = 9,400 pF
  • Without ESD Protection
  • Voltage Rating = 1500 VDC
  • PCB Mounting Orientation = Vertical
  • With PCB Mount Retention
  • Hold Down Post(s)
  • With Panel Mount Retention
  • Panel Mount Retention Type = Lockwasher and Nut
Always EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for 5413515-2

  • Applies To Printed Circuit Board
  • Connector Impedance = 50 Ω
  • Capacitance = 9,400 pF
  • Without ESD Protection
  • Voltage Rating = 1500 VDC
  • Low Profile
  • PCB Mounting Orientation = Right Angle
  • With PCB Mount Retention
  • Hold Down Post(s)
  • With Panel Mount Retention
Always EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for 5413515-7

  • Applies To Printed Circuit Board
  • Connector Impedance = 50 Ω
  • Capacitance = 7,900 pF
  • Without ESD Protection
  • Voltage Rating = 1600 VDC
  • Low Profile
  • PCB Mounting Orientation = Right Angle
  • With PCB Mount Retention
  • Hold Down Post(s)
  • With Panel Mount Retention
Always EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for 5413515-8

  • Applies To Printed Circuit Board
  • Connector Impedance = 50 Ω
  • Capacitance = 9,400 pF
  • Without ESD Protection
  • Voltage Rating = 1500 VDC
  • Low Profile
  • PCB Mounting Orientation = Right Angle
  • With PCB Mount Retention
  • Hold Down Post(s)
  • With Panel Mount Retention
Always EU RoHS/ELV Compliant, Wave solder capable to 265°C
Showing 1 - 20 of 31 Matching Products
Previous Previous [1] 2 Next Next
This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.