| Part |
Differing Features |

|
- Government/Industry Qualification = No
- Connector - RF
- Plug
- Connector Style = Plug
- Applies To Coaxial Cable
|
- Coaxial Cable Termination Type = Crimp
- Crimp Type = Hex
- Coaxial Cable Type (RG/U or Mfg.) = 174A
- Coaxial Cable Type (RG/U or Mfg.) = 188A
- Coaxial Cable Type (RG/U or Mfg.) = 316
|
| Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Government/Industry Qualification = No
- Connector - RF
- Jack
- Connector Style = Jack
- Applies To Coaxial Cable
|
- Coaxial Cable Termination Type = Crimp
- Crimp Type = Hex
- Coaxial Cable Type (RG/U or Mfg.) = 179
- Coaxial Cable Type (RG/U or Mfg.) = 179A
- Coaxial Cable Type (RG/U or Mfg.) = 179B
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Government/Industry Qualification = No
- Connector - RF
- Jack
- Connector Style = Jack
- Applies To Wire/Cable
|
- Coaxial Cable Termination Type = Solder
- Body Style = Straight
- Not Surface Mountable
- Hardware Not Included
- Commercial Grade
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Government/Industry Qualification = No
- Connector - RF
- Jack
- Connector Style = Jack
- Applies To Printed Circuit Board
|
- Body Style = Straight
- PCB Mounting Orientation = Vertical
- Not Surface Mountable
- Hardware Not Included
- Commercial Grade
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Government/Industry Qualification = No
- Connector - RF
- Jack
- Connector Style = Jack
- Applies To Printed Circuit Board
|
- PCB Mounting Orientation = Vertical
- Not Surface Mountable
- Hardware Not Included
- Commercial Grade
- Connector Impedance = 75 Ω
|
| Always EU RoHS compliant but not ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Government/Industry Qualification = No
- Connector - RF
- Jack
- Connector Style = Jack
- Applies To Printed Circuit Board
|
- PCB Mounting Orientation = Vertical
- Not Surface Mountable
- Hardware Not Included
- Commercial Grade
- Connector Impedance = 50 Ω
|
| Not EU RoHS or ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Government/Industry Qualification = No
- Connector - RF
- Jack
- Connector Style = Jack
- Applies To Printed Circuit Board
|
- Body Style = Straight
- PCB Mounting Orientation = Vertical
- Not Surface Mountable
- Hardware Not Included
- Commercial Grade
|
| Not EU RoHS or ELV Compliant, Pin-in-Paste capable to 245°C |
|
|
|

|
- Government/Industry Qualification = No
- Connector - RF
- Plug
- Connector Style = Plug
- Applies To Printed Circuit Board
|
- Body Style = Push On
- PCB Mounting Orientation = Vertical
- Not Surface Mountable
- Hardware Not Included
- Commercial Grade
|
| Not EU RoHS or ELV Compliant, Pin-in-Paste capable to 245°C |
|
|
|

|
- Government/Industry Qualification = No
- Connector - RF
- Jack
- Connector Style = Jack
- Applies To Printed Circuit Board
|
- PCB Mounting Orientation = Right Angle
- Not Surface Mountable
- Hardware Not Included
- Commercial Grade
- Connector Impedance = 75 Ω
|
| Not EU RoHS or ELV Compliant, Pin-in-Paste capable to 245°C |
|
|
|

|
- Government/Industry Qualification = No
- Connector - RF
- Jack
- Connector Style = Jack
- Applies To Printed Circuit Board
|
- PCB Mounting Orientation = Vertical
- Not Surface Mountable
- Hardware Not Included
- Commercial Grade
- Connector Impedance = 75 Ω
|
| Always EU RoHS compliant but not ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Government/Industry Qualification = No
- Connector - RF
- Plug
- Connector Style = Plug
- Applies To Coaxial Cable
|
- Coaxial Cable Termination Type = Crimp
- Crimp Type = Dual
- Coaxial Cable Type (RG/U or Mfg.) = C&M Cable 17189
- Body Style = Straight
- Not Surface Mountable
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Government/Industry Qualification = No
- Connector - RF
- Jack
- Connector Style = Jack
- Applies To Printed Circuit Board
|
- Body Style = Right Angle
- PCB Mounting Orientation = Right Angle
- Not Surface Mountable
- Hardware Not Included
- Commercial Grade
|
| Not EU RoHS or ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Government/Industry Qualification = No
- Connector - RF
- Plug
- Connector Style = Plug
- Applies To Coaxial Cable
|
- Coaxial Cable Termination Type = Crimp
- Crimp Type = Dual
- Coaxial Cable Type (RG/U or Mfg.) = 141
- Coaxial Cable Type (RG/U or Mfg.) = 58
- Coaxial Cable Type (RG/U or Mfg.) = 58A
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Government/Industry Qualification = No
- Connector - RF
- Jack
- Connector Style = Jack
- Applies To Printed Circuit Board
|
- PCB Mounting Orientation = Right Angle
- Not Surface Mountable
- Hardware Not Included
- Commercial Grade
- Connector Impedance = 50 Ω
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Government/Industry Qualification = No
- Connector - RF
- Jack
- Connector Style = Jack
- Applies To Printed Circuit Board
|
- PCB Mounting Orientation = Right Angle
- Not Surface Mountable
- Hardware Not Included
- Commercial Grade
- Connector Impedance = 50 Ω
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Government/Industry Qualification = No
- Connector - RF
- Bulkhead Jack
- Connector Style = Jack
- Applies To Coaxial Cable
|
- Coaxial Cable Termination Type = Solder
- Coaxial Cable Type (RG/U or Mfg.) = 11
- Coaxial Cable Type (RG/U or Mfg.) = 12
- Coaxial Cable Type (RG/U or Mfg.) = 144
- Coaxial Cable Type (RG/U or Mfg.) = 216
|
| Always ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Government/Industry Qualification = No
- Connector - RF
- Jack
- Connector Style = Jack
- Applies To Coaxial Cable
|
- Coaxial Cable Termination Type = Solder
- Coaxial Cable Type (RG/U or Mfg.) = 11
- Coaxial Cable Type (RG/U or Mfg.) = 12
- Coaxial Cable Type (RG/U or Mfg.) = 144
- Coaxial Cable Type (RG/U or Mfg.) = 216
|
| Always ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Government/Industry Qualification = No
- Connector - RF
- Panel Jack
- Connector Style = Jack
- Applies To Coaxial Cable
|
- Coaxial Cable Termination Type = Solder
- Coaxial Cable Type (RG/U or Mfg.) = 11
- Coaxial Cable Type (RG/U or Mfg.) = 12
- Coaxial Cable Type (RG/U or Mfg.) = 144
- Coaxial Cable Type (RG/U or Mfg.) = 216
|
| Always ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Government/Industry Qualification = No
- Connector - RF
- Panel Jack
- Connector Style = Jack
- Applies To Coaxial Cable
|
- Coaxial Cable Termination Type = Solder
- Coaxial Cable Type (RG/U or Mfg.) = 59
- Body Style = Straight
- Not Surface Mountable
- Hardware Not Included
|
| Always ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Government/Industry Qualification = No
- Connector - RF
- Panel Jack
- Connector Style = Jack
- Applies To Coaxial Cable
|
- Coaxial Cable Termination Type = Solder
- Coaxial Cable Type (RG/U or Mfg.) = 179
- Coaxial Cable Type (RG/U or Mfg.) = 187
- Body Style = Straight
- Not Surface Mountable
|
| Always ELV Compliant, Not applicable for solder process capability |
|
|
|