Polarized plug and receptacle housings which accept pin or socket contacts, the preferred convention is to use socket contacts with receptacle housings. Cavity identification, low contact-mating force with detent and positive locking.
Browse the catalog:
Housings positively lock to prevent accidental disengagement. Plug and cap design includes molded-in polarizing feature to assure proper mating. Egg crate design of plug half fully encloses socket contacts.
Browse the catalog:
Wire-to-wire and wire-to-panel plug and receptacle housings. Polarized with cavity identification and detent and positive locking. Compatible with high-speed application machinery and competitive soft shells. Wire range 24 to 14 AWG.
Browse the catalog:
Cable assembly and cable connectors with a 2mm Hard Metric interface. The assemblies are straight or cross over and come with or without shielding.
Browse the catalog:
Contacts, shrouds, spacers, shields and various other accessories used with the Z-PACK 2mm Hard Metric product line.
Browse the catalog:
Compact, high-current compatible connectors used in the connection of power circuits. The contacts are provided with a lance-engaging projection to prevent damage. Consists of two wedge-shaped lances touching each other at their free ends.
Browse the catalog:
Wire-to-board system comprised of wire applied plugs and PC board header assembly for power circuits of home appliances especially targeting gas appliances. Compact design with 19.4mm mated height. Four different keying arrangements per housing.
Browse the catalog:
A 2.5mm centerline connector system to optimize series-production, that eliminates wiring faults through use of high automation.
Browse the catalog:
Single-pole or 2-pole connectors designed for quick connect/disconnect applications. Series include 15/30/45A, 50A, 75A, 120A, 175A, 180A, and 350A. Current rating range is 20 to 350 A.
Browse the catalog:
Modular single-pole connectors that are stackable in four directions for wire to wire applications. Wire to board connectors are comprised of pc board mounting. Centerline of .440" with a current rating range of 10-55 A.
Browse the catalog:
Terminal and splices for power applications. Series consist of AMPOWER II (wire sizes 8 AWG - 6-- MCM), III (10-300 mm2), and R (10.0 to 300.0 mm2).
Browse the catalog:
Modular connector system allows the design of many different signal/power contact configurations that can be used in applications such as blindmate drawer, wire-to-wire, wire-to-board and board-to-board. Continuous current ratings from 15 to 150 Amps.
Browse the catalog:
A variety of splice styles designed for large cables and leads from 2 AWG to 1000 MCM (13-507 mm2). Ideally suited for power generation and distribution. High-quality, seamless tubular copper for maximum conductivity.
Browse the catalog:
A variety of terminal styles designed for large cables and leads from 6 AWG to 1000 MCM (13-507 mm2). Ideally suited for power generation and distribution. High-quality, seamless tubular copper for maximum conductivity.
Browse the catalog:
Right angle and vertical headers with .100 [2.54] centerline. These flat cable assemblies provide a means of distributing power from source to load in high speed, high density systems.
Browse the catalog:
Various accessories used on circular plastic and metal shell connectors. Product types include cable clamps, wire entry kits, coupling rings, and seal caps.
Browse the catalog:
Circular plug and receptacle connectors. Shell sizes available are 11 to 37 in all plastic or metal. Postions range from 3 to 63 with a current capacity up to 50 A. Options include standard or reverse gender and sealing.
Browse the catalog:
High density headers for AMP-DUAC, AMP DUAC/PL and AMP-DUAC/UPC with positive latches to prevent disconnect. The centerline is 4.2 mm for the AMP-DUAC and AMP DUAC/PL products with positions ranging from 2 to 24. Ratings are 9 A, 600 VAC. The AMP-DUAC/UPC product, with a centerline of 4.4 mm, offers much higher pin counts, 48 and 66, and very high conductivity copper alloys for improved current carrying capacity.
Browse the catalog:
The wire-to-wire or wire-to-board connector system is designed for use with input/output and power circuits in the power and control boards of heavy electric systems, process computers, inverters and switching power supplies.
Browse the catalog:
The wire-to-wire or wire-to-board connector system is designed for use with input/output and power circuits in the power and control boards of heavy electric systems, process computers, inverters and switching power supplies.
Browse the catalog:
These wire-to-board connectors are used in large and small power circuit applications. EP II connectors are rated for 600VAC at up to 11A, while the EP 2.5 family is a compact version on a .100" [2.5mm] pitch suited for PC board space restraints.
Browse the catalog:
The ET Power connector series offers a unique feature of integrated coding contacts, which allows different electronic functions, such as sense, to be designed into the power distribution unit, with activation on full insertion of the cable connector.
Browse the catalog:
Positive locking connector housings designed to meet 600 VAC; +105°C rated material. Free hanging and panel mount options for wire ranges 16-14 AWG [1.25-2 mm²], 12-8 AWG [3-8 mm² and 6 AWG [15 mm²].
Browse the catalog:
Electrical interface that allows the transfer of high currents in very small spaces. Available for bridge or torsional applications in strips that can be cut to size with scissors or preformed. Available for use in flat and circular applications.
Browse the catalog:
Pin and socket as well as fork connectors used in high current applications. Louvertac bands are an option. Continuous current amperage ranges from 24 to 480 A.
Browse the catalog:
Rectangular, multiple position pin and socket connectors. Each connector is designated by four components: base, hood, and male & female modular inserts. Most popular housing shell sizes are 1, 3, 4, 5, 6, and 8.
Browse the catalog:
Modules with power and signal transmission in one connector. Pin and socket insert with fixing frame (housing), top or bottom of which can be assembled. Choice of loading pin and socket inserts in a fixing frame.
Browse the catalog:
Connectors that intermate with other connectors made to MIL-C-28748 requirements. There is a wide range of styles and sizes: standard (unloaded), posted (preloaded), mixed, high voltage, and V.35. Positions range from 2 to 160.
Browse the catalog:
Headers with true metric specifications designed for panel, free-hanging or pc board application. Contacts have a 5.00 mm centerline with drawer and special in-line connectors having a 5.08mm centerline. Voltage rating is 600 V AC/DC.
Browse the catalog:
Keying plugs, Panel Mount End Caps, Dust Covers, Strain Relief Covers used for MTA - 6 connectors, MTA 100, MTA 156 connectors
Browse the catalog:
.100 [2.54] Centerline CST-100 Crimp Contacts and Housings, .156 [3.96] Centerline SL-156 Crimp Contacts and Housings, Replacement IDC and Crimp Snap-in Contacts
Browse the catalog:
CST-100 Connectors, CST-100 Housings, CST-100 II Housings, MT-6 Connectors, MT-7 Connectors, MTA-100 Connectors, MTA-156 Card Edge Connectors, MTA-156 Connectors, MTA-156 Posted Wire-to-Wire Connectors, SL-156 Housings
Browse the catalog:
The redundant multiple contact point design provides high reliability for long term use. Available in sealed and unsealed wire-to-wire and wire-to-board applications. Polarization, several keying options and a locking mechanism are additional attributes.
Browse the catalog:
Card edge connectors on a .312 centerline with the capability to carry up to 30 Amps per contact and be used in a board-to-board or wire-to-board application.
Browse the catalog:
Compact design for use in power circuit applications in refrigerators, air conditioners, washing machines, gas equipment, copying machines and automatic vending machines. Used singly by inserting wire-terminated crimp snap-in contacts into the housing.
Browse the catalog:
High current connectors that can handle 20 or 60 amperes maximum depending on application. Contacts for Series I Connectors accept a wire size range of 18-12 AWG and contacts for Series II Connectors accept a wire size range of 10-6 AWG.
Browse the catalog:
Designed to provide power to PC board applications with a high current, separable connection. Pin design provides a low resistance interface with tin plated-through holes in the PC board, thereby eliminating the need for soldering.
Browse the catalog:
The Power Triple Lock (PTL) product line, designed in 6.0 mm has been developed for power and signal applications rated at 600 VAC/VDC and up to 20A with additional customer benefit and features such as TPA (terminal position assurance device), CPA (connector position assurance) as well as ergonomic design as a complete range of housing materials.
Browse the catalog:
Used in a wide variety of automotive applications including cockpit and engine harnesses, ECU and fuse boxes, fuse and relay holders and PC board electronics. Available in wire-to-wire, wire-to-board and board-to-board configurations.
Browse the catalog:
This is a wire-to-wire connector developed for use with automotive steering column switches. It can also be used widely as a hookup connector apart from automobiles. 34 and 50 positions.
Browse the catalog:
IDC and crimp receptacles used in modular connector system with modern in-line mating technology on a 5 mm centerline. Positions available are 2 to 12, rowable with no loss of spacing and a variety of keying possibilities.
Browse the catalog:
Available as receptacle and tab housings (flying coupling in a wiring harness) or as receptacle housings and multiple tabs (group connection). Product offerings accommodate signal currents of medium strengths as well as with load currents more than 70 A.
Browse the catalog:
Tab and receptacle contacts used with several different product series. Contacts for sealed and unsealed applications. Terminations are made to wire and printed circuit boards.
Browse the catalog:
Wire-to-wire and wire-to-board plug and receptacle housings at 4.2 mm centerline. Easy mate and unmate with positive latch design. Available in UL 94V-2 or UL 94V-0 flammability rated nylon. Positions range from 2-24 positions.
Browse the catalog: