Home > Products > Power Products (>10 Amps/Contact) > Product Feature Selector > Product Line Information

.250" Centerline, 600 V, 19 - 36 A max Product Line Information

Product Feature Selector  

.250" Centerline, 600 V, 19 A max. (Universal MATE-N-LOK)

Product Facts

  • Pins and sockets can be intermixed in the same housing
  • Positive polarization
  • Rear cavity identification
  • Contacts completely enclosed in housings
  • Positive locking housings
  • Insulation capability to .200 [5.08] diameter
  • Removable, crimp snap-in contacts
  • Low contact mating force
  • Contacts accept 30-10 AWG [.05-5.0 mm2] wire sizes
  • Contacts available with pre-tin or gold plating
  • Dual locking lances provide optimum contact stability
  • Panel mount or free hanging
  • Mate with Universal MATE-N-LOK II Housings
  • Available in UL 94V-0 flame retardant material; meets the material requirements of Table 25.1 of U.L. Standard 1410 (television receivers and video products)
  • Not for interrupting current
  • Harness to PC Board capability using pin or socket headers
  • Pin and socket headers are available in both vertical and right angle style
  • Solderability -- headers meet MIL-STD 202 Method 208
  • Contacts are on .250 [6.35] centerline spacing
  • Recognized under the Component Program of Underwriters Laboratories, Inc. File No. E28476
  • Certified by Canadian Standards Association File No. LR 7189
  • Passed test by VDE under their Registration Number 5618/Continuous Surveillance

Performance Characteristics

The Universal MATE-N-LOK Connector performance characteristics are based on free hanging and panel mount connectors, loaded with contacts crimped on stranded wire.

Dielectric Withstanding Voltage:
5.0 KVAC or 10.0 KVDC between adjacent circuits
Insulation Resistance:
1000 megohms minimum initial between adjacent circuits
Voltage Rating:
600V AC or DC
Connector Mating:
Solid Pin -- 3.0 lb. max. per circuit
Split Pin -- 1.5 lb. max. per circuit
Connector Unmating:
Solid Pin -- .7 lb. min. per circuit
Split Pin -- .5 lb. min. per circuit
Contact Insertion Force:
5.0 lb. max. per contact
Contact Retention:
15 lb. min. per contact
Durability:
50 cycles, mating and unmating

Technical Documents

Product Specifications
108-1031 -- Universal MATE-N-LOK Connectors
108-1053 -- Universal MATE-N-LOK PC Board Headers
Application Specification
114-1010 -- Universal MATE-N-LOK Contacts
Instruction Sheet
408-7714 -- Plug, Cap, Headers, Pin, Socket and Accessories

(You can search for the above documents using the Document Search option in the left hand navigation of this page.)
This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.