• English
Home > Products > Telecommunications Outside Plant > Product Feature Selector > Product Line Information

Copper Grounding System Product Line Information

Product Feature Selector  

AMPACT Copper Tap Selectiong Wire-to-Wire Application Grounding System(Continued)

AMPACT Copper Tap Selection
for Wire-to-Wire Applications



Typical Example:
500 to 350 kcmil = Groove Code AG = Part No. 1-276337-1



  Use Red Cartridge Part No.  69338-2 Use White Cartridge Part No. 69338-5 Use Blue Cartridge Part No. 69338-1
 Wire 
Size*
    X    
     5,6      
W
4
      T       
       2       
  O  
1/0
N
2/0
M
3/0
L
4/0
K(R)
250
H
300
G
350
E
400
B
450
A
500
X
5,6
 277060-4  277060-2 4-275187-0 3-275187-7 3-275187-4 3-275187-1 6-276337-5 5-276337-4 4-276337-2 2-276337-9 1-276337-8
W
4
  277060-3          3-275187-9 3-275187-6 3-275187-3 3-275187-0 6-276337-4 5-276337-3 4-276337-1 2-276337-8 1-276337-7
T
2
    277060-1 1-275187-7 1-275187-4 1-275187-0 275187-5 6-276337-2 5-276337-1 3-276337-9 276337-4 276337-8
O
1/0
      1-275187-8 1-275187-6 1-275187-3 275187-9 275187-4 6-276337-0 4-276337-9 3-276337-7 2-276337-5 1-276337-4
N
2/0
        1-275187-5 1-275187-2 275187-8 275187-3 5-276337-9 4-276337-8 3-276337-6 276337-3 276337-7
M
3/0
          1-275187-1 275187-7 275187-2 5-276337-8 4-276337-7 3-276337-5 2-276337-4 1-276337-3
L
4/0
            275187-6 275187-1 5-276337-7 4-276337-6 3-276337-4 276337-2 276337-6
K(R)
250
              2-275187-8 5-276337-6 4-276337-5 3-276337-3 2-276337-3 276337-9
H
300
                5-276337-5 4-276337-4 3-276337-2 2-276337-2 1-276337-2
G
350
                  4-276337-3 3-276337-1 2-276337-1 1-276337-1
E
400
                    3-276337-0 2-276337-0 1-276337-0
B
450
                      1-276337-9 276337-1
A
500
                        276337-5
*Letters Indicate Groove Code Identification .
Note: For No. 8 to No. 8 Wire Terminations, Use AMPACT Red-Coded Tap Part No. 277060-5 (Not Listed in the Chart).



This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed permanently

Remove Note
Cancel