MULTIGIG RT product is a backplane interconnect family that offers levels of flexibility and customization never before seen in the industry. This printed circuit based, pinless, interconnect family is comprised of modular components which can be used in a variety of combinations. The connectors in this innovatively flexible platform can be combined to provide the density, data throughput, and signal integrity required for any application in today's computer, communications, military, medical, or industrial control industries.
The use of printed circuit wafers in this connector system allows for cost effective sequencing and electrical customization of the connector. Wafers can be manufactured specifically for differential or signal ended performance and the impedance, propagation delay, and crosstalk of the connector can be altered per customer requirements. This scalable board to backplane connector family is a robust, "pinless" design which eliminates the pin field on backplane boards and reduces the end user's exposure to field failure in card cage systems. The MULTIGIG RT connector family is designed specifically for 20.30mm [.800] or 25.40mm [1.00] card pitch systems.
Documents & Resources
|