• English
Home > Products > Overview

HXC125 Polymer Interconnect System Overview


Tyco Electronics is pleased to announce our second generation of polymer interconnect – HXC125. This highly crosslinked contact is comprised of a specific silver powder encapsulated in a customized polymer blend. This unique combination of materials creates a strong molecular bond which allows for highly improved contact performance.


Product Facts

  • Revolutionary material withstands operating temperatures up to 125°C
  • Socket durability exceeds 40 mating cycles
  • Superior electrical performance
  • Available in 0.5 mm, 0.80 mm, 1.00 mm and 1.27 mm pitch
  • Applications include LGA sockets, BGA sockets, Board-to-Board and Flex-to-Board connectors
  • Easily customized for your application
HXC125 LGA/BGA Sockets
This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.