• English
Home > Products > Tubing & Harnessing Products > Tubing & Molded Products > Product Feature Selector > Product Details

RW-175-1-X-SP Product Details

Primary
RW-175-1-X-SP
 
TE Internal Number: 5450104055
Single Wall Tubing
Product Highlights:
  • Heat Shrinkable Tubing
  • Product Name = RW-175
  • Product Source = U.K., U.S.
  • Semirigid
  • Thin Wall Style
View all Features
Previous Previous 1 ... 6 7 8 9 [10] ... 20 Next Next
Documentation & Additional Information
Product Drawings:
  • None Available

Catalog Pages/Data Sheets:
Product Specifications:
Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files:
  • None Available

List all Documents
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
Dimensions:
Body Features:
  • Product Name = RW-175
  • Pliancy = Semirigid
  • Wall Style = Thin
  • Wall Type = Single
  • Material = Crosslinked Polyvinylidene Flouride
  • Shrink Ratio = 2:1
  • Fluid Type = Anti-Icing Fluid, Aviation Fuel, Brake Fluid, Chemicals/Solvents, Hydraulic Fluid, Lubricating Oil, Water
  • Resistant To = Abrasion, Cut-Through, Fluids, Mechanical Damage, Strain
  • Wall Thickness - Full Recovery (Nominal) (mm [in]) = 0.48 [0.019]

Housing Features:
  • Material Systems = No

Industry Standards:
  • Government/Industry Qualification = Yes
  • Government/Industry Part Number = M23053/8-010-C
  • Flammability Rating Type = Highly Flame-Resistant
  • UL Rating = Recognized
  • CSA Certified = Yes
  • Approved Standards = BS 3G-198 Part 4 Type 20A, CSA LR31929 VW-1, DEF Std 59-97 Type 3, NASA SP-R-0022A, SAE AMS-DTL-23053/8, UL E35586 VW-1, VDE 0341 Part 9005, VG95343 Part 5 Type F
  • RoHS/ELV Compliance = RoHS compliant, ELV compliant
  • Lead Free Solder Processes = Not relevant for lead free process
  • RoHS/ELV Compliance History = Always was RoHS compliant

Environmental:
Conditions for Usage:
  • Full Recovery Temperature (°C) = 175
  • Shrink Temperature, Min. (°C) = 155
  • High Temperature Compatible = Yes

Operation/Application:
  • Application = Insulation and Protection, Marker Protection Sleeve, Space Applications, Strain Relief, Wire Protection Sleeve
  • Emission Free = No
  • Product Use = Electrical Connections, Wire Splices, Wire Terminations

Packaging Features:
  • Packaging Method = Spool

Product Availability:
  • Product Source = U.K., U.S.

Other:
  • Brand = Raychem

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.