• English
Home > Products > Tubing & Harnessing Products > Tubing & Molded Products > Product Feature Selector > Product Details

V2-14.0-0-FSP-SM Product Details

Primary
V2-14.0-0-FSP-SM
 
TE Internal Number: 881723J001
Single Wall Tubing
Product Highlights:
  • Heat Shrinkable Tubing
  • Product Name = V2
  • Product Source = U.K., U.S.
  • Very Flexible
  • Thin Wall Style
View all Features
Previous Previous [1] 2 3 4 5 ... 20 Next Next
Documentation & Additional Information
Product Drawings:
  • None Available

Catalog Pages/Data Sheets:
Product Specifications:
Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files:
  • None Available

List all Documents
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
Dimensions:
Body Features:
  • Product Name = V2
  • Pliancy = Very Flexible
  • Wall Style = Thin
  • Wall Type = Single
  • Material = Crosslinked Polyolefin
  • Shrink Ratio = 2:1
  • Resistant To = Strain, Wrinkling
  • Wall Thickness - Full Recovery (Nominal) (mm [in]) = 0.68 [0.0267]

Housing Features:
  • Material Systems = No

Configuration Features:
  • Modification = Surface Marked

Industry Standards:
  • Government/Industry Qualification = No
  • Flammability Rating Type = Highly Flame-Resistant
  • UL Rating = Recognized
  • CSA Certified = Yes
  • Approved Standards = CSA LR31929, UL E35586
  • RoHS/ELV Compliance = RoHS compliant, ELV compliant
  • Lead Free Solder Processes = Not relevant for lead free process
  • RoHS/ELV Compliance History = Always was RoHS compliant

Environmental:
Conditions for Usage:
  • Full Recovery Temperature (°C) = 90
  • Shrink Temperature, Min. (°C) = 70
  • High Temperature Compatible = No

Operation/Application:
  • Application = Insulation and Protection, Strain Relief, Wire Bundling
  • Emission Free = Yes
  • Emission Free Type = No PBBs, PBBOs or PBBEs
  • Product Use = Cables, Electronic Components, Harnesses, Wire Splices

Packaging Features:
  • Packaging Method = Flat Spooled

Product Availability:
  • Product Source = U.K., U.S.

Other:
  • Brand = Raychem

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.