• English
Home > Products > Filters > Filters & Accessories > Product Feature Selector > Product Details

6609113-9 Product Details

Product Photo
6609113-9
 
TE Internal Number: 6609113-9
Power Entry C Series
Product Highlights:
  • Filter - EMI/RFI
  • Filter Type = Power Entry (Filtered/Unfiltered)
  • C (1-10 Amp) Series
  • General Purpose Application
  • Mount Style = Flanged
View all Features
Previous Previous 1 ... 6 7 [8] 9 10 ... 20 Next Next
Documentation & Additional Information
Product Drawings:
  • None Available

Catalog Pages/Data Sheets:
Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files:
  • None Available

List all Documents
Additional Information:
Additional Product Images:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
Electrical Characteristics:
  • Current Rating (A) = 6
  • Voltage ≤ (VAC) = 250
  • Leakage Current (Line-to-Ground) Max. @ 250 VAC 50 Hz (mA) = 0.4
  • Leakage Current (Line-to-Ground) Max. @ 120 VAC 60 Hz (mA) = 0.25

Termination Features:
Body Features:
Configuration Features:
  • Extender Options = None

Industry Standards:
  • RoHS/ELV Compliance = RoHS compliant, ELV compliant
  • Lead Free Solder Processes = Not relevant for lead free process
  • RoHS/ELV Compliance History = Always was RoHS compliant
  • Approved Standards = CSA Certified, VDE Approved, UL Recognized

Conditions for Usage:
  • Facility Installation = No
  • Need Min Size With IEC Connector = Yes
  • Need Optional Switch, Fusing, Or Voltage Selector = Yes

Operation/Application:
Other:
  • Brand = Corcom

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.