• English
Home > Products > Filters > Filters & Accessories > Product Feature Selector > Product Details

6609111-8 Product Details

Product Photo
6609111-8
 
TE Internal Number: 6609111-8
DC P Series
Product Highlights:
  • Filter - EMI/RFI
  • Filter Type = DC
  • P (3-10 Amp) DC Series
  • General Purpose Application
  • Mount Style = Snap-in
View all Features
Previous Previous [1] 2 3 4 5 ... 12 Next Next
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Additional Information:
Additional Product Images:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
Mechanical Attachment:
Electrical Characteristics:
Termination Features:
Body Features:
Configuration Features:
Industry Standards:
  • RoHS/ELV Compliance = RoHS compliant, ELV compliant
  • Lead Free Solder Processes = Not relevant for lead free process
  • RoHS/ELV Compliance History = Always was RoHS compliant
  • Approved Standards = UL Recognized, CSA Certified, VDE Approved

Conditions for Usage:
  • Facility Installation = No
  • Need Min Size With IEC Connector = No
  • Need Optional Switch, Fusing, Or Voltage Selector = No

Operation/Application:
Other:
  • Brand = Corcom
  • Comment = Use with accessory GA210, mating connector 36", 18 AWG; Conversion clip provided on fuseholder for single fuse models.

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.