• English
Home > Products > Filters > Filters & Accessories > Product Feature Selector > Feature Help

Feature Help for Type of Connector

Product Feature Selector

Eight Pin Jack

RJ Jack that has 8 pins loaded

Four Pin Jack

RJ Jack that has 4 pins loaded

IEC 320-2-2/F

Female/outlet connector used in the EBF series

IEC 320/C-14

Standard male inlet connector for max of 15 amps (UL and CSA) or 10 amps (VDE)

IEC 320/C-20

Standard male inlet connector for max of 20 amps (UL and CSA) or 16 amps (VDE)

Six Pin Jack

RJ Jack that has 6 pins loaded

Three-pin

Mates with a 3-pin DC connector

Two-pin

Mates with a 2-pin DC connector

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.