Eight Pin Jack
RJ Jack that has 8 pins loaded
Four Pin Jack
RJ Jack that has 4 pins loaded
IEC 320-2-2/F
Female/outlet connector used in the EBF series
IEC 320/C-14
Standard male inlet connector for max of 15 amps (UL and CSA) or 10 amps (VDE)
IEC 320/C-20
Standard male inlet connector for max of 20 amps (UL and CSA) or 16 amps (VDE)
Six Pin Jack
RJ Jack that has 6 pins loaded
Three-pin
Mates with a 3-pin DC connector
Two-pin
Mates with a 2-pin DC connector