• English
Home > Products > Connectors & Connector Components > Cable/Wire Applied Interconnects > Product Feature Selector > Product Details

2069716-3 Product Details

Product Photo
2069716-3
 
TE Internal Number: 2069716-3
LCD Coaxial Embedded Display Interface (LCEDI) Connectors
Product Highlights:
  • Connector
  • .50 mm Centerline
  • Contact Transmits (Typical Application) Signal (Data)
  • Internal
  • Applies To Printed Circuit Board
View all Features
Previous Previous 1 ... [16] 17 18 19 20 Next Next
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Product Type = Connector
  • Connector Type = Header
  • Termination Method to PC Board = Surface Mount
  • Mount Angle = Right Angle
  • PCB Mount Retention = With
  • PCB Mount Retention Type = Mounting Hole(s)
  • PCB Mount Alignment = With
  • Shell Material = Copper Alloy

Termination Features:
  • PCB Termination Method = Solder
  • Tail Orientation = In-line

Dimensions:
  • PCB Thickness, Recommended (mm [in]) = 1.60 [0.063]

Body Features:
  • Mating Retention = With

Contact Features:
  • Contact Plating, Mating Area, Material = Gold
  • Contact Plating, Termination Area, Material = Tin

Housing Features:
  • Centerline (mm [in]) = 0.50 [0.0197]
  • Connector Style = Receptacle
  • Mating Alignment = With
  • Housing Material = High Temperature Thermoplastic
  • Housing Color = Black
  • UL Flammability Rating = UL 94V-0

Configuration Features:
  • Number of Positions = 40
  • Number of Rows = 1

Industry Standards:
Conditions for Usage:
  • Internal/External = Internal
  • Applies To = Printed Circuit Board

Operation/Application:
  • Contact Transmits (Typical Application) = Signal (Data)
  • Application Use = Wire-to-Board
  • Industry Application = Tablet PC

Other:
  • Brand = TE Connectivity

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.