| Part |
Differing Features |

|
- Output Voltage Rating (DC Relays) = 60 VDC
- Output Current Rating = 2 A
- Insulation - Initial Dielectric Between Contacts and Coil = 1000 V rms
- Input Current Max. @ 5Vdc = 15 VDC
|
- Screening Level = Y
- Termination Type = Through Hole
- With Short Circuit Protection/Control Status
- CII
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Output Voltage Rating (DC Relays) = 60 VDC
- Output Current Rating = 2 A
- Insulation - Initial Dielectric Between Contacts and Coil = 1000 V rms
- Input Current Max. @ 5Vdc = 15 VDC
|
- Screening Level = Y
- Termination Type = Surface Mount
- With Short Circuit Protection
- CII
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Output Voltage Rating (DC Relays) = 60 VDC
- Output Current Rating = 2 A
- Insulation - Initial Dielectric Between Contacts and Coil = 1000 V rms
- Input Current Max. @ 5Vdc = 15 VDC
|
- Screening Level = Y
- Termination Type = Through Hole
- With Short Circuit Protection
- CII
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Output Voltage Rating (DC Relays) = 60 VDC
- Output Current Rating = 2 A
- Insulation - Initial Dielectric Between Contacts and Coil = 1000 V rms
- Input Current Max. @ 5Vdc = 15 VDC
|
- Screening Level = Y
- Termination Type = Through Hole
- With Short Circuit Protection/Switch Status
- CII
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Output Voltage Rating (DC Relays) = 60 VDC
- Output Current Rating = 2 A
- Insulation - Initial Dielectric Between Contacts and Coil = 1000 V rms
- Input Current Max. @ 5Vdc = 15 VDC
|
- Screening Level = Y
- Termination Type = Through Hole
- Additional Features = None
- CII
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Output Voltage Rating (DC Relays) = 60 VDC
- Output Current Rating = 2 A
- Insulation - Initial Dielectric Between Contacts and Coil = 1000 V rms
- Input Current Max. @ 5Vdc = 15 VDC
|
- Screening Level = Y
- Termination Type = Through Hole
- With Short Circuit Protection
- CII
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Output Voltage Rating (DC Relays) = 60 VDC
- Output Current Rating = 2 A
- Insulation - Initial Dielectric Between Contacts and Coil = 1000 V rms
- Input Current Max. @ 5Vdc = 15 VDC
|
- Screening Level = Y
- Termination Type = Surface Mount
- With Short Circuit Protection
- CII
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Output Voltage Rating (AC Relays) = 250 V rms
- Output Current Rating = 2 A
- Insulation - Initial Dielectric Between Contacts and Coil = 1500 V rms
- Input Current Max. @ 5Vdc = 15 VDC
|
- Screening Level = W
- Termination Type = Through Hole
- Additional Features = None
- Kilovac
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Output Voltage Rating (DC Relays) = 200 VDC
- Output Current Rating = .18 A
- Insulation - Initial Dielectric Between Contacts and Coil = 1000 V rms
- Input Current Max. @ 5Vdc = 16 VDC
|
- Screening Level = Y
- Termination Type = Through Hole
- Additional Features = None
- Kilovac
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|