- Government/Industry Qualification = Yes
- M28750/9-001Y
- Output Voltage Rating (AC Relays) = 250 V rms
- Output Current Rating = 2 A
- Insulation - Initial Dielectric Between Contacts and Coil = 1500 V rms
|
- Input Voltage = 3.8 - 32 VDC
- Input Current Max. @ 5Vdc = 15 VDC
- Screening Level = Y
- Termination Type = Through Hole
- Mounting Options = PC Board
|
| Not EU RoHS or ELV Compliant, Not solder process capable |