• English
Home > Products > Relays, Switches and Sensors > Relays > Product Feature Selector

High Performance Solid State Relays Product Feature Selector

Government/Industry Qualification
Output Voltage Rating (AC Relays) (V rms)
Output Current Rating (A)
Insulation - Initial Dielectric Between Contacts and Coil (V rms)
Input Voltage (VDC)
Input Current Max. @ 5Vdc (VDC)
Screening Level Screening Level Explanation
  • Y (1)
Termination Type
Mounting Options
Additional Features
RoHS/ELV Compliance RoHS/ELV Compliance Explanation
Lead Free Solder Processes Lead Free Solder Processes Explanation
  • Click here to clear this feature... Wave solder capable to 240°C
Brand
Showing 1 - 3 of 3 Matching Products

Product Line Information

Export To Excel

Part Differing Features
No Image Available

  • Government/Industry Qualification = No



  • Kilovac
Always EU RoHS/ELV Compliant, Wave solder capable to 265°C
No Image Available

  • Government/Industry Qualification = No



  • Kilovac
Always EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for JPS10-2Y

  • Government/Industry Qualification = Yes
  • M28750/10-002Y
  • Output Voltage Rating (AC Relays) = 250 V rms
  • Output Current Rating = 25 A
  • Insulation - Initial Dielectric Between Contacts and Coil = 1500 V rms
  • Input Voltage = 3.8 - 32 VDC
  • Input Current Max. @ 5Vdc = 16 VDC
  • Screening Level = Y
  • Termination Type = Solder Hooks
  • Mounting Options = Panel Mount
Not EU RoHS or ELV Compliant, Wave solder capable to 240°C
Showing 1 - 3 of 3 Matching Products

Product Line Information

Export To Excel

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.