• English
Home > Products > Relays, Switches and Sensors > Relays > Product Feature Selector

High Performance Solid State Relays Product Feature Selector

Government/Industry Qualification
  • No
  • Common to all 2 remaining products
Output Voltage Rating (AC Relays) (V rms)
  • 250
  • Common to all 2 remaining products
Output Current Rating (A)
Insulation - Initial Dielectric Between Contacts and Coil (V rms)
  • 1500
  • Common to all 2 remaining products
Input Voltage (VDC)
  • 3.8 – 32
  • Common to all 2 remaining products
Input Current Max. @ 5Vdc (VDC)
Screening Level Screening Level Explanation
  • Click here to clear this feature... W
Termination Type
Mounting Options
Additional Features
  • None
  • Common to all 2 remaining products
RoHS/ELV Compliance RoHS/ELV Compliance Explanation
  • Not ELV/RoHS compliant
  • Common to all 2 remaining products
Lead Free Solder Processes Lead Free Solder Processes Explanation
Brand
  • Kilovac
  • Common to all 2 remaining products
Showing 1 - 2 of 2 Matching Products

Product Line Information

Export To Excel

Part Differing Features
Click here for product details for 8-1618387-7

  • Output Current Rating = 10 A
  • Input Current Max. @ 5Vdc = 16 VDC


  • Termination Type = Screw Terminal
  • Mounting Options = Panel Mount
Not EU RoHS or ELV Compliant, Hand solderable with lead free solder
Click here for product details for DS9-1W

  • Output Current Rating = 2 A
  • Input Current Max. @ 5Vdc = 15 VDC


  • Termination Type = Through Hole
  • Mounting Options = PC Board
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Showing 1 - 2 of 2 Matching Products

Product Line Information

Export To Excel

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.