| Part |
Differing Features |

|
- Government/Industry Qualification = No
- Output Voltage Rating (DC Relays) = 60 VDC
- Output Current Rating = 2 A
- Insulation - Initial Dielectric Between Contacts and Coil = 1000 V rms
|
- Input Current Max. @ 5Vdc = 15 VDC
- Termination Type = Through Hole
- Mounting Options = PC Board
- With Short Circuit Protection/Control Status
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Government/Industry Qualification = Yes
- M28750/9-001Y
- Output Voltage Rating (AC Relays) = 250 V rms
- Output Current Rating = 2 A
- Insulation - Initial Dielectric Between Contacts and Coil = 1500 V rms
|
- Input Current Max. @ 5Vdc = 15 VDC
- Termination Type = Through Hole
- Mounting Options = PC Board
- Additional Features = None
|
| Not EU RoHS or ELV Compliant, Not solder process capable |
|
|
|

|
- Government/Industry Qualification = Yes
- M28750/6-001Y
- Output Voltage Rating (DC Relays) = 40 VDC
- Output Current Rating = .25 A
- Insulation - Initial Dielectric Between Contacts and Coil = 1000 V rms
|
- Input Current Max. @ 5Vdc = 22 VDC
- Termination Type = Through Hole
- Mounting Options = PC Board
- Additional Features = None
|
| Not EU RoHS or ELV Compliant, Not solder process capable |
|
|
|

|
- Government/Industry Qualification = Yes
- M28750/7-001Y
- Output Voltage Rating (DC Relays) = 250 VDC
- Output Current Rating = .1 A
- Insulation - Initial Dielectric Between Contacts and Coil = 1000 V rms
|
- Input Current Max. @ 5Vdc = 22 VDC
- Termination Type = Through Hole
- Mounting Options = PC Board
- Additional Features = None
|
| Not EU RoHS or ELV Compliant, Not solder process capable |
|
|
|

|
- Government/Industry Qualification = No
- Output Voltage Rating (DC Relays) = 60 VDC
- Output Current Rating = 2 A
- Insulation - Initial Dielectric Between Contacts and Coil = 1000 V rms
|
- Input Current Max. @ 5Vdc = 15 VDC
- Termination Type = Surface Mount
- Mounting Options = PC Board
- With Short Circuit Protection
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Government/Industry Qualification = No
- Output Voltage Rating (DC Relays) = 60 VDC
- Output Current Rating = 2 A
- Insulation - Initial Dielectric Between Contacts and Coil = 1000 V rms
|
- Input Current Max. @ 5Vdc = 15 VDC
- Termination Type = Through Hole
- Mounting Options = PC Board
- With Short Circuit Protection
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Government/Industry Qualification = No
- Output Voltage Rating (DC Relays) = 60 VDC
- Output Current Rating = 2 A
- Insulation - Initial Dielectric Between Contacts and Coil = 1000 V rms
|
- Input Current Max. @ 5Vdc = 15 VDC
- Termination Type = Through Hole
- Mounting Options = PC Board
- With Short Circuit Protection/Switch Status
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Government/Industry Qualification = No
- Output Voltage Rating (DC Relays) = 60 VDC
- Output Current Rating = 2 A
- Insulation - Initial Dielectric Between Contacts and Coil = 1000 V rms
|
- Input Current Max. @ 5Vdc = 15 VDC
- Termination Type = Through Hole
- Mounting Options = PC Board
- Additional Features = None
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Government/Industry Qualification = No
- Output Voltage Rating (DC Relays) = 60 VDC
- Output Current Rating = 2 A
- Insulation - Initial Dielectric Between Contacts and Coil = 1000 V rms
|
- Input Current Max. @ 5Vdc = 15 VDC
- Termination Type = Through Hole
- Mounting Options = PC Board
- With Short Circuit Protection
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Government/Industry Qualification = No
- Output Voltage Rating (DC Relays) = 60 VDC
- Output Current Rating = 2 A
- Insulation - Initial Dielectric Between Contacts and Coil = 1000 V rms
|
- Input Current Max. @ 5Vdc = 15 VDC
- Termination Type = Surface Mount
- Mounting Options = PC Board
- With Short Circuit Protection
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Government/Industry Qualification = Yes
- M28750/10-002Y
- Output Voltage Rating (AC Relays) = 250 V rms
- Output Current Rating = 25 A
- Insulation - Initial Dielectric Between Contacts and Coil = 1500 V rms
|
- Input Current Max. @ 5Vdc = 16 VDC
- Termination Type = Solder Hooks
- Mounting Options = Panel Mount
- Additional Features = None
|
| Not EU RoHS or ELV Compliant, Wave solder capable to 240°C |
|
|
|

|
- Government/Industry Qualification = Yes
- M28750/5-001Y
- Output Voltage Rating (DC Relays) = 40 VDC
- Output Current Rating = .05 A
- Insulation - Initial Dielectric Between Contacts and Coil = 1000 V rms
|
- Input Current Max. @ 5Vdc = 22 VDC
- Termination Type = Through Hole
- Mounting Options = PC Board
- With Bi-Directional Output
|
| Not EU RoHS or ELV Compliant, Not solder process capable |
|
|
|

|
- Government/Industry Qualification = No
- Output Voltage Rating (DC Relays) = 60 VDC
- Output Current Rating = 2 A
- Insulation - Initial Dielectric Between Contacts and Coil = 1000 V rms
|
- Input Current Max. @ 5Vdc = 15 VDC
- Termination Type = Through Hole
- Mounting Options = PC Board
- With Short Circuit Protection/Trip Status
|
| Not reviewed for RoHS Compliance, Not reviewed for solder process capability |
|
|
|

|
- Government/Industry Qualification = No
- Output Voltage Rating (DC Relays) = 60 VDC
- Output Current Rating = 2 A
- Insulation - Initial Dielectric Between Contacts and Coil = 1000 V rms
|
- Input Current Max. @ 5Vdc = 15 VDC
- Termination Type = Surface Mount
- Mounting Options = PC Board
- With Short Circuit Protection/Control Status
|
| Not reviewed for RoHS Compliance, Not reviewed for solder process capability |
|
|
|