• English
Home > Products > Tubing & Harnessing > Tubing & Molded > Product Feature Selector

Heat Shrinkable Tubing for Nuclear Environments Product Feature Selector

Size
Packaging Method
Adhesive Pre-Coating Adhesive Pre-Coating Explanation
Wall Style Wall Style Explanation
  • Click here to clear this feature... Heavy
Application Use Range (mm) - Switch to in
Expanded ID, Min. (mm) - Switch to in Expanded ID, Min. (mm) Explanation
Recovered ID, Max. (mm) - Switch to in Recovered ID, Max. (mm) Explanation
Wall Thickness-Full Recovery, Min. (mm) - Switch to in Wall Thickness-Full Recovery, Min. (mm) Explanation
Region
Applicable Country
RoHS/ELV Compliance RoHS/ELV Compliance Explanation
  • RoHS compliant
  • ELV compliant
  • Common to all 245 remaining products
Lead Free Solder Processes Lead Free Solder Processes Explanation
  • Not relevant for lead free process
  • Common to all 245 remaining products
Brand
  • Raychem
  • Common to all 245 remaining products
Showing 1 - 20 of 245 Matching Products Previous Previous [1] 2 3 4 5 ... 13 Next Next
Part Differing Features
Click here for product details for WCSF-050-3/1-1000/N

  • Size = 050-3/1
  • Packaging Method = Cut Piece
  • Cut Length = 1000.00 mm
  • With
  • Application Use Range = 1.3 - 1.8 mm
  • Expanded ID, Min. = 3.30 mm
  • Recovered ID, Max. = 1.30 mm
  • Wall Thickness-Full Recovery, Min. = .89 mm
  • Region = Worldwide
  • Applicable Country = Worldwide
Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for WCSF-050-3/1-1000/U

  • Size = 050-3/1
  • Packaging Method = Cut Piece
  • Cut Length = 1000.00 mm
  • Without
  • Application Use Range = 1.3 - 1.8 mm
  • Expanded ID, Min. = 3.30 mm
  • Recovered ID, Max. = 1.30 mm
  • Wall Thickness-Full Recovery, Min. = .89 mm
  • Region = Worldwide
  • Applicable Country = Worldwide
Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for WCSF-070-6/2-1000/U

  • Size = 070-6/2
  • Packaging Method = Cut Piece
  • Cut Length = 1000.00 mm
  • Without
  • Application Use Range = 1.8 - 4.4 mm
  • Expanded ID, Min. = 6.40 mm
  • Recovered ID, Max. = 1.80 mm
  • Wall Thickness-Full Recovery, Min. = 1.90 mm
  • Region = Worldwide
  • Applicable Country = Worldwide
Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for WCSF-070-6/2-150/N

  • Size = 070-6/2
  • Packaging Method = Cut Piece
  • Cut Length = 150.00 mm
  • With
  • Application Use Range = 1.8 - 4.4 mm
  • Expanded ID, Min. = 6.40 mm
  • Recovered ID, Max. = 1.80 mm
  • Wall Thickness-Full Recovery, Min. = 1.90 mm
  • Region = Americas
  • Applicable Country = USA
Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for WCSF-070-6/2-305N

  • Size = 070-6/2
  • Packaging Method = Cut Piece
  • Cut Length = 305.00 mm
  • With
  • Application Use Range = 1.8 - 4.4 mm
  • Expanded ID, Min. = 6.40 mm
  • Recovered ID, Max. = 1.80 mm
  • Wall Thickness-Full Recovery, Min. = 1.90 mm
  • Region = Americas
  • Applicable Country = USA
Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for WCSF-070-6/2-40U

  • Size = 070-6/2
  • Packaging Method = Cut Piece
  • Cut Length = 40.00 mm
  • Without
  • Application Use Range = 1.8 - 4.4 mm
  • Expanded ID, Min. = 6.40 mm
  • Recovered ID, Max. = 1.80 mm
  • Wall Thickness-Full Recovery, Min. = 1.90 mm
  • Region = Americas
  • Applicable Country = USA
Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for WCSF-070-6/2-75/N

  • Size = 070-6/2
  • Packaging Method = Cut Piece
  • Cut Length = 75.00 mm
  • With
  • Application Use Range = 1.8 - 4.4 mm
  • Expanded ID, Min. = 6.40 mm
  • Recovered ID, Max. = 1.80 mm
  • Wall Thickness-Full Recovery, Min. = 1.90 mm
  • Region = Americas
  • Applicable Country = USA
Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for WCSF-115-9/3-1000/N

  • Size = 115-9/3
  • Packaging Method = Cut Piece
  • Cut Length = 1000.00 mm
  • With
  • Application Use Range = 2.9 - 7.3 mm
  • Expanded ID, Min. = 8.90 mm
  • Recovered ID, Max. = 2.90 mm
  • Wall Thickness-Full Recovery, Min. = 2.20 mm
  • Region = Worldwide
  • Applicable Country = Worldwide
Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for WCSF-115-9/3-1000/U

  • Size = 115-9/3
  • Packaging Method = Cut Piece
  • Cut Length = 1000.00 mm
  • Without
  • Application Use Range = 2.9 - 7.3 mm
  • Expanded ID, Min. = 8.90 mm
  • Recovered ID, Max. = 2.90 mm
  • Wall Thickness-Full Recovery, Min. = 2.20 mm
  • Region = Worldwide
  • Applicable Country = Worldwide
Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for WCSF-115-9/3-1020/N(C300)

  • Size = 115-9/3
  • Packaging Method = Cut Piece
  • Cut Length = 1020.00 mm
  • With
  • Application Use Range = 2.9 - 7.3 mm
  • Expanded ID, Min. = 8.90 mm
  • Recovered ID, Max. = 2.90 mm
  • Wall Thickness-Full Recovery, Min. = 2.20 mm
  • Region = Americas
  • Applicable Country = USA
Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for WCSF-115-9/3-1020/U(C300)

  • Size = 115-9/3
  • Packaging Method = Cut Piece
  • Cut Length = 1020.00 mm
  • Without
  • Application Use Range = 2.9 - 7.3 mm
  • Expanded ID, Min. = 8.90 mm
  • Recovered ID, Max. = 2.90 mm
  • Wall Thickness-Full Recovery, Min. = 2.20 mm
  • Region = Americas
  • Applicable Country = USA
Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for WCSF-115-9/3-1050/N

  • Size = 115-9/3
  • Packaging Method = Cut Piece
  • Cut Length = 1050.00 mm
  • With
  • Application Use Range = 2.9 - 7.3 mm
  • Expanded ID, Min. = 8.90 mm
  • Recovered ID, Max. = 2.90 mm
  • Wall Thickness-Full Recovery, Min. = 2.20 mm
  • Region = Americas
  • Applicable Country = USA
Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for WCSF-115-9/3-150/N

  • Size = 115-9/3
  • Packaging Method = Cut Piece
  • Cut Length = 150.00 mm
  • With
  • Application Use Range = 2.9 - 7.3 mm
  • Expanded ID, Min. = 8.90 mm
  • Recovered ID, Max. = 2.90 mm
  • Wall Thickness-Full Recovery, Min. = 2.20 mm
  • Region = Americas
  • Applicable Country = USA
Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for WCSF-115-9/3-150/U

  • Size = 115-9/3
  • Packaging Method = Cut Piece
  • Cut Length = 150.00 mm
  • Without
  • Application Use Range = 2.9 - 7.3 mm
  • Expanded ID, Min. = 8.90 mm
  • Recovered ID, Max. = 2.90 mm
  • Wall Thickness-Full Recovery, Min. = 2.20 mm
  • Region = Americas
  • Applicable Country = USA
Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for WCSF-115-9/3-180/N

  • Size = 115-9/3
  • Packaging Method = Cut Piece
  • Cut Length = 180.00 mm
  • With
  • Application Use Range = 2.9 - 7.3 mm
  • Expanded ID, Min. = 8.90 mm
  • Recovered ID, Max. = 2.90 mm
  • Wall Thickness-Full Recovery, Min. = 2.20 mm
  • Region = Americas
  • Applicable Country = USA
Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for WCSF-115-9/3-600/U

  • Size = 115-9/3
  • Packaging Method = Cut Piece
  • Cut Length = 600.00 mm
  • Without
  • Application Use Range = 2.9 - 7.3 mm
  • Expanded ID, Min. = 8.90 mm
  • Recovered ID, Max. = 2.90 mm
  • Wall Thickness-Full Recovery, Min. = 2.20 mm
  • Region = Americas
  • Applicable Country = USA
Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for WCSF-115-9/3-60N

  • Size = 115-9/3
  • Packaging Method = Cut Piece
  • Cut Length = 60.00 mm
  • With
  • Application Use Range = 2.9 - 7.3 mm
  • Expanded ID, Min. = 8.90 mm
  • Recovered ID, Max. = 2.90 mm
  • Wall Thickness-Full Recovery, Min. = 2.20 mm
  • Region = Americas
  • Applicable Country = USA
Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for WCSF-115-9/3-685U

  • Size = 115-9/3
  • Packaging Method = Cut Piece
  • Cut Length = 685.00 mm
  • Without
  • Application Use Range = 2.9 - 7.3 mm
  • Expanded ID, Min. = 8.90 mm
  • Recovered ID, Max. = 2.90 mm
  • Wall Thickness-Full Recovery, Min. = 2.20 mm
  • Region = Americas
  • Applicable Country = USA
Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for WCSF-115-9/3-75/N

  • Size = 115-9/3
  • Packaging Method = Cut Piece
  • Cut Length = 75.00 mm
  • With
  • Application Use Range = 2.9 - 7.3 mm
  • Expanded ID, Min. = 8.90 mm
  • Recovered ID, Max. = 2.90 mm
  • Wall Thickness-Full Recovery, Min. = 2.20 mm
  • Region = Americas
  • Applicable Country = USA
Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for WCSF-115-9/3-75/U

  • Size = 115-9/3
  • Packaging Method = Cut Piece
  • Cut Length = 75.00 mm
  • Without
  • Application Use Range = 2.9 - 7.3 mm
  • Expanded ID, Min. = 8.90 mm
  • Recovered ID, Max. = 2.90 mm
  • Wall Thickness-Full Recovery, Min. = 2.20 mm
  • Region = Americas
  • Applicable Country = USA
Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability
Showing 1 - 20 of 245 Matching Products Previous Previous [1] 2 3 4 5 ... 13 Next Next
This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.