| Part |
Differing Features |

|
- Size = 050-3/1
- Packaging Method = Cut Piece
- Cut Length = 100.00 mm
- With
- Thin Wall Style
|
- Application Use Range = 1.3 - 2.5 mm
- Expanded ID, Min. = 3.30 mm
- Recovered ID, Max. = 1.30 mm
- Wall Thickness-Full Recovery, Min. = .89 mm
- Region = Americas
|
| Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Size = 050-3/1
- Packaging Method = Cut Piece
- Cut Length = 1000.00 mm
- Without
- Heavy Wall Style
|
- Application Use Range = 1.3 - 1.8 mm
- Expanded ID, Min. = 3.30 mm
- Recovered ID, Max. = 1.30 mm
- Wall Thickness-Full Recovery, Min. = .89 mm
- Region = Worldwide
|
| Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Size = 050-3/1
- Packaging Method = Cut Piece
- Cut Length = 150.00 mm
- With
- Thin Wall Style
|
- Application Use Range = 1.3 - 2.5 mm
- Expanded ID, Min. = 3.30 mm
- Recovered ID, Max. = 1.30 mm
- Wall Thickness-Full Recovery, Min. = .89 mm
- Region = Americas
|
| Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Size = 050-3/1
- Packaging Method = Cut Piece
- Cut Length = 150.00 mm
- Without
- Thin Wall Style
|
- Application Use Range = 1.3 - 2.5 mm
- Expanded ID, Min. = 3.30 mm
- Recovered ID, Max. = 1.30 mm
- Wall Thickness-Full Recovery, Min. = .89 mm
- Region = Americas
|
| Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Size = 050-3/1
- Packaging Method = Cut Piece
- Cut Length = 230.00 mm
- With
- Thin Wall Style
|
- Application Use Range = 1.3 - 2.5 mm
- Expanded ID, Min. = 3.30 mm
- Recovered ID, Max. = 1.30 mm
- Wall Thickness-Full Recovery, Min. = .89 mm
- Region = Americas
|
| Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Size = 050-3/1
- Packaging Method = Cut Piece
- Cut Length = 60.00 mm
- With
- Thin Wall Style
|
- Application Use Range = 1.3 - 2.5 mm
- Expanded ID, Min. = 3.30 mm
- Recovered ID, Max. = 1.30 mm
- Wall Thickness-Full Recovery, Min. = .89 mm
- Region = Americas
|
| Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Size = 050-3/1
- Packaging Method = Cut Piece
- Cut Length = 75.00 mm
- Without
- Thin Wall Style
|
- Application Use Range = 1.3 - 2.5 mm
- Expanded ID, Min. = 3.30 mm
- Recovered ID, Max. = 1.30 mm
- Wall Thickness-Full Recovery, Min. = .89 mm
- Region = Americas
|
| Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Size = 115-9/3
- Packaging Method = Cut Piece
- Cut Length = 1000.00 mm
- With
- Heavy Wall Style
|
- Application Use Range = 2.9 - 7.3 mm
- Expanded ID, Min. = 8.90 mm
- Recovered ID, Max. = 2.90 mm
- Wall Thickness-Full Recovery, Min. = 2.20 mm
- Region = Worldwide
|
| Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Size = 115-9/3
- Packaging Method = Cut Piece
- Cut Length = 1000.00 mm
- Without
- Heavy Wall Style
|
- Application Use Range = 2.9 - 7.3 mm
- Expanded ID, Min. = 8.90 mm
- Recovered ID, Max. = 2.90 mm
- Wall Thickness-Full Recovery, Min. = 2.20 mm
- Region = Worldwide
|
| Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Size = 115-9/3
- Packaging Method = Cut Piece
- Cut Length = 1020.00 mm
- With
- Heavy Wall Style
|
- Application Use Range = 2.9 - 7.3 mm
- Expanded ID, Min. = 8.90 mm
- Recovered ID, Max. = 2.90 mm
- Wall Thickness-Full Recovery, Min. = 2.20 mm
- Region = Americas
|
| Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Size = 115-9/3
- Packaging Method = Cut Piece
- Cut Length = 1020.00 mm
- Without
- Heavy Wall Style
|
- Application Use Range = 2.9 - 7.3 mm
- Expanded ID, Min. = 8.90 mm
- Recovered ID, Max. = 2.90 mm
- Wall Thickness-Full Recovery, Min. = 2.20 mm
- Region = Americas
|
| Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Size = 115-9/3
- Packaging Method = Cut Piece
- Cut Length = 1050.00 mm
- With
- Heavy Wall Style
|
- Application Use Range = 2.9 - 7.3 mm
- Expanded ID, Min. = 8.90 mm
- Recovered ID, Max. = 2.90 mm
- Wall Thickness-Full Recovery, Min. = 2.20 mm
- Region = Americas
|
| Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Size = 115-9/3
- Packaging Method = Cut Piece
- Cut Length = 150.00 mm
- With
- Heavy Wall Style
|
- Application Use Range = 2.9 - 7.3 mm
- Expanded ID, Min. = 8.90 mm
- Recovered ID, Max. = 2.90 mm
- Wall Thickness-Full Recovery, Min. = 2.20 mm
- Region = Americas
|
| Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Size = 115-9/3
- Packaging Method = Cut Piece
- Cut Length = 150.00 mm
- Without
- Heavy Wall Style
|
- Application Use Range = 2.9 - 7.3 mm
- Expanded ID, Min. = 8.90 mm
- Recovered ID, Max. = 2.90 mm
- Wall Thickness-Full Recovery, Min. = 2.20 mm
- Region = Americas
|
| Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Size = 115-9/3
- Packaging Method = Cut Piece
- Cut Length = 180.00 mm
- With
- Heavy Wall Style
|
- Application Use Range = 2.9 - 7.3 mm
- Expanded ID, Min. = 8.90 mm
- Recovered ID, Max. = 2.90 mm
- Wall Thickness-Full Recovery, Min. = 2.20 mm
- Region = Americas
|
| Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Size = 115-9/3
- Packaging Method = Cut Piece
- Cut Length = 600.00 mm
- Without
- Heavy Wall Style
|
- Application Use Range = 2.9 - 7.3 mm
- Expanded ID, Min. = 8.90 mm
- Recovered ID, Max. = 2.90 mm
- Wall Thickness-Full Recovery, Min. = 2.20 mm
- Region = Americas
|
| Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Size = 115-9/3
- Packaging Method = Cut Piece
- Cut Length = 60.00 mm
- With
- Heavy Wall Style
|
- Application Use Range = 2.9 - 7.3 mm
- Expanded ID, Min. = 8.90 mm
- Recovered ID, Max. = 2.90 mm
- Wall Thickness-Full Recovery, Min. = 2.20 mm
- Region = Americas
|
| Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Size = 115-9/3
- Packaging Method = Cut Piece
- Cut Length = 685.00 mm
- Without
- Heavy Wall Style
|
- Application Use Range = 2.9 - 7.3 mm
- Expanded ID, Min. = 8.90 mm
- Recovered ID, Max. = 2.90 mm
- Wall Thickness-Full Recovery, Min. = 2.20 mm
- Region = Americas
|
| Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Size = 115-9/3
- Packaging Method = Cut Piece
- Cut Length = 75.00 mm
- With
- Heavy Wall Style
|
- Application Use Range = 2.9 - 7.3 mm
- Expanded ID, Min. = 8.90 mm
- Recovered ID, Max. = 2.90 mm
- Wall Thickness-Full Recovery, Min. = 2.20 mm
- Region = Americas
|
| Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Size = 115-9/3
- Packaging Method = Cut Piece
- Cut Length = 75.00 mm
- Without
- Heavy Wall Style
|
- Application Use Range = 2.9 - 7.3 mm
- Expanded ID, Min. = 8.90 mm
- Recovered ID, Max. = 2.90 mm
- Wall Thickness-Full Recovery, Min. = 2.20 mm
- Region = Americas
|
| Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|