• English
Home > Products > Tubing & Harnessing Products > Product Feature Selector > Product Details

HET-A-03C Product Details

Product View
HET-A-03C
 
TE Internal Number: 598705-000
HexaShield Terminators
Product Highlights:
  • Terminator
  • Terminator Type = Heat Shrinkable Tubing
  • Cable Type = Single or Multi-Conductors Unshielded
  • 0 22 AWG Shielded Pairs, Max.
  • 0 20 AWG Shielded Pairs, Max.
View all Features
Previous Previous 1 2 3 4 [5] ... 11 Next Next
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files:
  • None Available

List all Documents
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
Body Features:
  • Terminator Type = Heat Shrinkable Tubing
  • Ferrule Material = Copper Alloy
  • Insulation Sleeve Material = Radiation Cross-linked Modified Polyvinlylidene Fluoride
  • Insert Type = Meltable Sealing Ring

Configuration Features:
Industry Standards:
Environmental:
  • Operating Temperature (°C) = -65 – +175

Other:
  • Brand = Raychem
  • Comment = For routing unshielded primary wires, adapters without drilled stars (DS).

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.