• English
Home > Products > Relays, Switches and Sensors > Switches & Knobs > Product Feature Selector > Product Details

164SL511 Product Details

Product View
164SL511
 
TE Internal Number: 2-1437569-9
Industrial Panel Mount Switches and Lights
Product Highlights:
  • Switch
  • Switch Type = Pushbutton
  • Operating Function = Push On/Push Off
  • Contact Rating = 5A
  • 1 Normally Open and 1 Normally Closed Type of Contact
View all Features
Previous Previous 1 ... 6 7 8 [9] 10 ... 20 Next Next
Documentation & Additional Information
Product Drawings:
  • None Available

Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files:
  • None Available

Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Product Type = Switch
  • Series = Command
  • Actuator Style = Square

Mechanical Attachment:
  • Panel Cutout = 16mm Diameter

Electrical Characteristics:
  • Contact Rating = 5A
  • Oil-Tight = No

Termination Features:
  • Seal Type = IP65

Body Features:
  • Switch Type = Pushbutton
  • Used With = Lens Model 64S(*) (where * equals (2) Red, (3) Orange, (4) Yellow, (5) Green, (6) Blue, or (9) White., T1 3/4 midget flanged base lamps.
  • Mount Style = Panel

Configuration Features:
  • Operating Function = Push On/Push Off
  • Type of Contact = 1 Normally Open and 1 Normally Closed
  • Number of Actuators = Single
  • Illuminated = Yes

Industry Standards:
Other:
  • Brand = Alcoswitch
  • Comment = Order Lamp Separately.; Order Lens Set Separately.

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.