• English
Home > Products > Relays, Switches and Sensors > Switches & Knobs > Product Feature Selector > Product Details

SKT331GAEL01 Product Details

Product View
SKT331GAEL01
 
TE Internal Number: 1-1437598-0
Keylock Switches
Product Highlights:
  • Switch
  • Brushed Chrome Frame Material
  • Double Pole - Double Throw Configuration (Pole-Throw)
  • SKT Series
  • Gold Plate Contact Finish
View all Features
Previous Previous 1 ... 11 12 13 [14] 15 ... 20 Next Next
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files:
  • None Available

List all Documents
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Product Type = Switch
  • Series = SKT

Electrical Characteristics:
  • Contact Resistance (mΩ) = 20
  • Contact Rating = 0.4 VA max @ 20 VDC or peak AC
  • Insulation Resistance (MΩ) = 1,000
  • Dielectric Strength (VAC) = 1000

Termination Features:
  • Seal Type = Terminal Seal (epoxy)

Body Features:
  • Frame Material = Brushed Chrome
  • Actuator Material = Brass

Contact Features:
  • Contact Finish = Gold Plate
  • Terminals/Fixed Contact Material = Tin Lead Plate
  • Contact Timing = Non-Shorting

Housing Features:
  • Remove Key = Position 1
  • Soldering Type = Dip, Hand
  • Cylinder Material = Zinc Alloy
  • Lock Body = Zinc Alloy

Configuration Features:
  • Configuration (Pole-Throw) = Double Pole - Double Throw
  • Operating Function = On On

Industry Standards:
Environmental:
  • Operating Temperature (Max.) (°C) = 85

Operation/Application:
  • Actuator Travel = 80°

Other:
  • Brand = Alcoswitch
  • Comment = All keylocks are supplied with 2 brass keys on a ring.

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.