| Part |
Differing Features |

|
- Brushed Chrome Frame Material
- Single Pole - Single Throw Configuration (Pole-Throw)
- SKF Series
- Silver Plate Contact Finish
- Contact Resistance = 50 mΩ
|
- Contact Rating = 1A @ 120 VAC
- Operating Function = Position 1 Off
- Operating Function = Position 2 On
- Remove Key = Position 1
- Soldering Type = Hand
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Brushed Chrome Frame Material
- Single Pole - Single Throw Configuration (Pole-Throw)
- SKF Series
- Silver Plate Contact Finish
- Contact Resistance = 50 mΩ
|
- Contact Rating = 1A @ 120 VAC
- Operating Function = Position 1 Off
- Operating Function = Position 2 On
- Remove Key = Position 1 or 2
- Soldering Type = Hand
|
| Always EU RoHS/ELV Compliant, Not reviewed for solder process capability |
|
|
|

|
- Brushed Chrome Frame Material
- Single Pole - Single Throw Configuration (Pole-Throw)
- SKF Series
- Silver Plate Contact Finish
- Contact Resistance = 50 mΩ
|
- Contact Rating = 1A @ 120 VAC
- Operating Function = Position 1 On
- Operating Function = Position 2 Off
- Remove Key = Position 1
- Soldering Type = Hand
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Brushed Chrome Frame Material
- Single Pole - Single Throw Configuration (Pole-Throw)
- SKF Series
- Silver Plate Contact Finish
- Contact Resistance = 50 mΩ
|
- Contact Rating = 1A @ 120 VAC
- Operating Function = Position 1 Off
- Operating Function = Position 2 (On)
- Remove Key = Position 1
- Soldering Type = Hand
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Stainless Steel Frame Material
- Single Pole - Single Throw Configuration (Pole-Throw)
- SWK Series
- Silver Plate Contact Finish
- Contact Resistance = 50 mΩ
|
- Contact Rating = 1A @ 120 VAC
- Operating Function = Position 1 Off
- Operating Function = Position 2 On
- Remove Key = Position 1
- Soldering Type = Hand
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Stainless Steel Frame Material
- Single Pole - Single Throw Configuration (Pole-Throw)
- SWK Series
- Silver Plate Contact Finish
- Contact Resistance = 50 mΩ
|
- Contact Rating = 1A @ 120 VAC
- Operating Function = Position 1 Off
- Operating Function = Position 2 On
- Remove Key = Position 1 or 2
- Soldering Type = Hand
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Stainless Steel Frame Material
- Single Pole - Single Throw Configuration (Pole-Throw)
- SWK Series
- Silver Plate Contact Finish
- Contact Resistance = 50 mΩ
|
- Contact Rating = 1A @ 120 VAC
- Operating Function = Position 1 Off
- Operating Function = Position 2 (On)
- Remove Key = Position 1
- Soldering Type = Hand
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Brushed Chrome Frame Material
- Single Pole - Double Throw Configuration (Pole-Throw)
- SKT Series
- Silver Plate Contact Finish
- Contact Resistance = 20 mΩ
|
- Contact Rating = 3A @ 125 VAC or 28 VDC
- Operating Function = On On
- Remove Key = Position 1
- Tin Lead Plate Terminals/Fixed Contact Material
- Soldering Type = Dip
|
| Not EU RoHS or ELV Compliant, Hand solderable with lead free solder |
|
|
|

|
- Brushed Chrome Frame Material
- Single Pole - Double Throw Configuration (Pole-Throw)
- SKT Series
- Gold Plate Contact Finish
- Contact Resistance = 20 mΩ
|
- Contact Rating = 0.4 VA max @ 20 VDC or peak AC
- Operating Function = On On
- Remove Key = Position 1
- Tin Lead Plate Terminals/Fixed Contact Material
- Soldering Type = Dip
|
| Always EU RoHS/ELV Compliant, Hand solderable with lead free solder |
|
|
|

|
- Brushed Chrome Frame Material
- Single Pole - Double Throw Configuration (Pole-Throw)
- SKT Series
- Silver Plate Contact Finish
- Contact Resistance = 20 mΩ
|
- Contact Rating = 3A @ 125 VAC or 28 VDC
- Operating Function = On On
- Remove Key = Position 1 or 2
- Tin Lead Plate Terminals/Fixed Contact Material
- Soldering Type = Dip
|
| Not EU RoHS or ELV Compliant, Hand solderable with lead free solder |
|
|
|

|
- Brushed Chrome Frame Material
- Single Pole - Double Throw Configuration (Pole-Throw)
- SKT Series
- Gold Plate Contact Finish
- Contact Resistance = 20 mΩ
|
- Contact Rating = 0.4 VA max @ 20 VDC or peak AC
- Operating Function = On On
- Remove Key = Position 1 or 2
- Tin Lead Plate Terminals/Fixed Contact Material
- Soldering Type = Dip
|
| Always EU RoHS/ELV Compliant, Hand solderable with lead free solder |
|
|
|

|
- Brushed Chrome Frame Material
- Double Pole - Double Throw Configuration (Pole-Throw)
- SKT Series
- Silver Plate Contact Finish
- Contact Resistance = 20 mΩ
|
- Contact Rating = 3A @ 125 VAC or 28 VDC
- Operating Function = On On
- Remove Key = Position 1
- Tin Lead Plate Terminals/Fixed Contact Material
- Soldering Type = Dip
|
| Not EU RoHS or ELV Compliant, Hand solderable with lead free solder |
|
|
|

|
- Brushed Chrome Frame Material
- Double Pole - Double Throw Configuration (Pole-Throw)
- SKT Series
- Gold Plate Contact Finish
- Contact Resistance = 20 mΩ
|
- Contact Rating = 0.4 VA max @ 20 VDC or peak AC
- Operating Function = On On
- Remove Key = Position 1
- Tin Lead Plate Terminals/Fixed Contact Material
- Soldering Type = Dip
|
| Always EU RoHS/ELV Compliant, Hand solderable with lead free solder |
|
|
|

|
- Brushed Chrome Frame Material
- Double Pole - Double Throw Configuration (Pole-Throw)
- SKT Series
- Silver Plate Contact Finish
- Contact Resistance = 20 mΩ
|
- Contact Rating = 3A @ 125 VAC or 28 VDC
- Operating Function = On On
- Remove Key = Position 1 or 2
- Tin Lead Plate Terminals/Fixed Contact Material
- Soldering Type = Dip
|
| Not EU RoHS or ELV Compliant, Hand solderable with lead free solder |
|
|
|

|
- Brushed Chrome Frame Material
- Double Pole - Double Throw Configuration (Pole-Throw)
- SKT Series
- Gold Plate Contact Finish
- Contact Resistance = 20 mΩ
|
- Contact Rating = 3A @ 125 VAC or 28 VDC
- Operating Function = On On
- Remove Key = Position 1 or 2
- Tin Lead Plate Terminals/Fixed Contact Material
- Soldering Type = Dip
|
| Always EU RoHS/ELV Compliant, Hand solderable with lead free solder |
|
|
|

|
- Polished Chrome Frame Material
- Single Pole - Single Throw Configuration (Pole-Throw)
- SWK 12 Series
- Silver Plate Contact Finish
- Contact Resistance = 50 mΩ
|
- Contact Rating = 5A @ 115 VAC
- Contact Rating = 15A @ 24 VDC
- Operating Function = Position 1 On
- Operating Function = Position 2 Off
- Remove Key = Position 2
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Polished Chrome Frame Material
- Single Pole - Single Throw Configuration (Pole-Throw)
- SWK 12 Series
- Silver Plate Contact Finish
- Contact Resistance = 50 mΩ
|
- Contact Rating = 5A @ 115 VAC
- Contact Rating = 15A @ 24 VDC
- Operating Function = Position 1 On
- Operating Function = Position 2 Off
- Remove Key = Position 1
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Polished Chrome Frame Material
- Single Pole - Single Throw Configuration (Pole-Throw)
- SWK 12 Series
- Silver Plate Contact Finish
- Contact Resistance = 50 mΩ
|
- Contact Rating = 5A @ 115 VAC
- Contact Rating = 15A @ 24 VDC
- Operating Function = Position 1 On
- Operating Function = Position 2 Off
- Remove Key = Position 1 or 2
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|