• English
Home > Products > Relays, Switches and Sensors > Product Feature Selector

Time Delay Relays Product Feature Selector

Series Series Explanation
  • SSF Universal Timer
  • Common to all 5 remaining products
Contact - Arrangement Contact - Arrangement Explanation
  • 2 Form C, DPDT, 2 C/O
  • Common to all 5 remaining products
Contact Rating
  • 10A Resistive @ 28 VDC/120 VAC
  • Common to all 5 remaining products
Mounting Options
  • Click here to clear this feature... Surface
Mode of Operation
  • Interval
  • Latching Interval
  • Off-Delay
  • On-Delay
  • Common to all 5 remaining products
Multiple Timing Ranges
  • Without
  • Common to all 5 remaining products
Delay Time
  • 0.1 seconds to 3 seconds
  • 0.33 seconds to 10 seconds
  • 0.33 minutes to 10 minutes
  • 0.33 hours to 10 hours
  • 1 minute to 30 minutes
  • 1 second to 30 seconds
  • 2 minutes to 60 minutes
  • 4 seconds to 120 seconds
  • Common to all 5 remaining products
Type of Control
  • Screw
  • Common to all 5 remaining products
Repeatability, Max.
  • ± 1% ±10 msec
  • Common to all 5 remaining products
Approved Standards
  • CE Approved
  • CSA Certified
  • UL Recognized
  • Common to all 5 remaining products
Temperature Range (°C)
  • -30 – +65
  • Common to all 5 remaining products
Termination Type
  • Screw Terminal
  • Common to all 5 remaining products
RoHS/ELV Compliance RoHS/ELV Compliance Explanation
  • Not ELV/RoHS compliant
  • Common to all 5 remaining products
Lead Free Solder Processes Lead Free Solder Processes Explanation
  • Not suitable for lead free processing
  • Common to all 5 remaining products
Brand
  • Agastat
  • Common to all 5 remaining products
Showing 1 - 5 of 5 Matching Products

Product Line Information

Export To Excel

Part Differing Features
Click here for product details for SSFR90A

  • Input Voltage = 120 VAC



Not EU RoHS or ELV Compliant, Not solder process capable
Click here for product details for SSFR90B

  • Input Voltage = 240 VAC



Not EU RoHS or ELV Compliant, Not solder process capable
Click here for product details for SSFR90N

  • Input Voltage = 48 VAC



Not EU RoHS or ELV Compliant, Not solder process capable
Click here for product details for SSFR90O

  • Input Voltage = 24 VDC



Not EU RoHS or ELV Compliant, Not solder process capable
Click here for product details for SSFR90P

  • Input Voltage = 125 VDC



Not EU RoHS or ELV Compliant, Not solder process capable
Showing 1 - 5 of 5 Matching Products

Product Line Information

Export To Excel

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.