| Part |
Differing Features |

|
- Current Rating = 1 A
- Trip Time at 200% = 11 to 30 Seconds
|
- Interrupt Capacity = 2,000 A @ 50 VDC or 1,000 A @ 240 VAC
- Mounting Options = Two Hex Nuts/Lockwasher
|
| Converted to EU RoHS but not ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Current Rating = 10 A
- Trip Time at 200% = 6 to 22 Seconds
|
- Interrupt Capacity = 2,000 A @ 50 VDC or 1,000 A @ 240 VAC
- Mounting Options = Two Hex Nuts/Lockwasher
|
| Converted to EU RoHS but not ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Current Rating = 15 A
- Trip Time at 200% = 6 to 22 Seconds
|
- Interrupt Capacity = 2,000 A @ 50 VDC or 1,000 A @ 240 VAC
- Mounting Options = Two Hex Nuts/Lockwasher
|
| Converted to EU RoHS but not ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Current Rating = 2 A
- Trip Time at 200% = 11 to 30 Seconds
|
- Interrupt Capacity = 2,000 A @ 50 VDC or 1,000 A @ 240 VAC
- Mounting Options = Two Hex Nuts/Lockwasher
|
| Converted to EU RoHS but not ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Current Rating = 20 A
- Trip Time at 200% = 6 to 22 Seconds
|
- Interrupt Capacity = 2,000 A @ 50 VDC or 1,000 A @ 240 VAC
- Mounting Options = Two Hex Nuts/Lockwasher
|
| Converted to EU RoHS but not ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Current Rating = 25 A
- Trip Time at 200% = 6 to 22 Seconds
|
- Interrupt Capacity = 2,000 A @ 50 VDC or 1,000 A @ 240 VAC
- Mounting Options = Two Hex Nuts/Lockwasher
|
| Converted to EU RoHS but not ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Current Rating = 3 A
- Trip Time at 200% = 11 to 30 Seconds
|
- Interrupt Capacity = 2,000 A @ 50 VDC or 1,000 A @ 240 VAC
- Mounting Options = Two Hex Nuts/Lockwasher
|
| Converted to EU RoHS but not ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Current Rating = 30 A
- Trip Time at 200% = 6 to 22 Seconds
|
- Interrupt Capacity = 1,000 A @ 50 VDC or 240 VAC
- Mounting Options = Two Hex Nuts/Lockwasher
|
| Converted to EU RoHS but not ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Current Rating = 35 A
- Trip Time at 200% = 6 to 22 Seconds
|
- Interrupt Capacity = 1,000 A @ 50 VDC or 240 VAC
- Mounting Options = Two Hex Nuts/Lockwasher
|
| Converted to EU RoHS but not ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Current Rating = 40 A
- Trip Time at 200% = 6 to 22 Seconds
|
- Interrupt Capacity = 1,000 A @ 50 VDC or 240 VAC
- Mounting Options = Two Hex Nuts/Lockwasher
|
| Converted to EU RoHS but not ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Current Rating = 5 A
- Trip Time at 200% = 6 to 22 Seconds
|
- Interrupt Capacity = 2,000 A @ 50 VDC or 1,000 A @ 240 VAC
- Mounting Options = Two Hex Nuts/Lockwasher
|
| Converted to EU RoHS but not ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Current Rating = 50 A
- Trip Time at 200% = 6 to 22 Seconds
|
- Interrupt Capacity = 1,000 A @ 50 VDC or 240 VAC
- Mounting Options = Two Hex Nuts/Lockwasher
|
| Converted to EU RoHS but not ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Current Rating = 7.5 A
- Trip Time at 200% = 6 to 22 Seconds
|
- Interrupt Capacity = 2,000 A @ 50 VDC or 1,000 A @ 240 VAC
- Mounting Options = Two Hex Nuts/Lockwasher
|
| Converted to EU RoHS but not ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Current Rating = 10 A
- Trip Time at 200% = 6 to 22 Seconds
|
- Interrupt Capacity = 2,000 A @ 50 VDC or 1,000 A @ 240 VAC
- Mounting Options = Knurled Nut/Hex Nut
|
| Converted to EU RoHS but not ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Current Rating = 15 A
- Trip Time at 200% = 6 to 22 Seconds
|
- Interrupt Capacity = 2,000 A @ 50 VDC or 1,000 A @ 240 VAC
- Mounting Options = Knurled Nut/Hex Nut
|
| Converted to EU RoHS but not ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Current Rating = 20 A
- Trip Time at 200% = 6 to 22 Seconds
|
- Interrupt Capacity = 2,000 A @ 50 VDC or 1,000 A @ 240 VAC
- Mounting Options = Knurled Nut/Hex Nut
|
| Converted to EU RoHS but not ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Current Rating = 25 A
- Trip Time at 200% = 6 to 22 Seconds
|
- Interrupt Capacity = 2,000 A @ 50 VDC or 1,000 A @ 240 VAC
- Mounting Options = Knurled Nut/Hex Nut
|
| Converted to EU RoHS but not ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Current Rating = 40 A
- Trip Time at 200% = 6 to 22 Seconds
|
- Interrupt Capacity = 2,000 A @ 50 VDC or 1,000 A @ 240 VAC
- Mounting Options = Knurled Nut/Hex Nut
|
| Converted to EU RoHS but not ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Current Rating = 0.5 A
- Trip Time at 200% = 11 to 30 Seconds
|
- Interrupt Capacity = 2,000 A @ 50 VDC or 1,000 A @ 240 VAC
- Mounting Options = Two Hex Nuts/Lockwasher
|
| Converted to EU RoHS but not ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Current Rating = 4 A
- Trip Time at 200% = 11 to 30 Seconds
|
- Interrupt Capacity = 2,000 A @ 50 VDC or 1,000 A @ 240 VAC
- Mounting Options = Two Hex Nuts/Lockwasher
|
| Converted to EU RoHS but not ELV Compliant, Not applicable for solder process capability |
|
|
|