• English
Home > Products > Connectors & Connector Components > Board-to-Board Connectors > Product Feature Selector > Product Details

881545-2 Product Details

Product Photo
881545-2
 
TE Internal Number: 881545-2
Post Shunts
Product Highlights:
  • Shunt
  • Shunt Type = Novo
  • 2 Positions
  • 2.54 mm Centerline
  • Gold (30) Contact Plating, Mating Area, Material
View all Features
Previous Previous 1 ... 16 17 18 [19] 20 Next Next
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Product Type = Shunt
  • Shunt Type = Novo
  • Shunt Style = Open Top
  • Profile = Low

Electrical Characteristics:
  • Termination Resistance (mΩ) = 15
  • Contact - Rated Current (A) = 3

Dimensions:
  • Height (mm [in]) = 10.90 [0.429]

Body Features:
  • Handle = With

Contact Features:
  • Contact Plating, Mating Area, Material = Gold (30)
  • Contact Base Material = Phosphor Bronze

Housing Features:
  • Centerline (mm [in]) = 2.54 [0.100]
  • Housing Color = Black
  • Housing Material = Nylon
  • UL Flammability Rating = UL 94V-0

Configuration Features:
Industry Standards:
Conditions for Usage:
  • Temperature Range (°C) = -65 – +105

Packaging Features:
  • Packaging Method = Loose Piece

Other:
  • Brand = AMP

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.