• English
Home > Products > Connectors & Connector Components > Terminals & Splices > Product Feature Selector

Multiple Circuit Housings with Tabs & Receptacles Product Feature Selector

Product Type Product Type Explanation
  • Contact
  • Common to all 4 remaining products
Contact Type
Mating Area Interface Dimensions (mm) - Switch to in Mating Area Interface Dimensions (mm) Explanation
  • Click here to clear this feature... 6.35 x 0.80
Wire Range (mm [AWG]) Wire Range (mm [AWG]) Explanation
Insulation Diameter (mm [in]) Insulation Diameter (mm [in]) Explanation
Wire/Cable Type Wire/Cable Type Explanation
  • Regular Wire
  • Common to all 4 remaining products
Packaging Method Packaging Method Explanation
Finish Finish Explanation
Material Material Explanation
  • Brass
  • Common to all 4 remaining products
Insertion Force Insertion Force Explanation
  • Normal
  • Common to all 4 remaining products
Insulation Support Insulation Support Explanation
  • With
  • Common to all 4 remaining products
Line Line Explanation
  • FASTIN-FASTON .250
  • Common to all 4 remaining products
Crimp Type Crimp Type Explanation
  • F-Crimp
  • Common to all 4 remaining products
FASTON
  • Yes
  • Common to all 4 remaining products
RoHS/ELV Compliance RoHS/ELV Compliance Explanation
  • RoHS compliant
  • ELV compliant
  • Common to all 4 remaining products
Lead Free Solder Processes Lead Free Solder Processes Explanation
  • Not relevant for lead free process
  • Common to all 4 remaining products
Brand
Showing 1 - 4 of 4 Matching Products

Export To Excel

Part Differing Features
Click here for product details for 293041-1

  • Contact Type = Tab
  • Wire Range = 0.35-1.00² [28-17] mm [AWG]
  • Insulation Diameter = 2.03 [.080] Max. mm [in]
  • Packaging Method = Reel
  • None Finish
  • TE Connectivity
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 293041-2

  • Contact Type = Tab
  • Wire Range = 0.35-1.00² [28-17] mm [AWG]
  • Insulation Diameter = 2.03 [.080] Max. mm [in]
  • Packaging Method = Reel
  • Pre-Tin Finish
  • TE Connectivity
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 1-293041-2

  • Contact Type = Tab
  • Wire Range = 0.35-1.00² [28-17] mm [AWG]
  • Insulation Diameter = 2.03 [.080] Max. mm [in]
  • Packaging Method = Reel
  • Pre-Tin Finish
  • AMP
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 156503-2

  • Contact Type = Receptacle
  • Wire Range = 4.00-6.00² [11-10] mm [AWG]
  • Insulation Diameter = 3.70-5.20 [.094-.205] mm [in]
  • Receptacle Style = Straight
  • Packaging Method = Strip
  • Tin Finish
  • AMP
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Showing 1 - 4 of 4 Matching Products

Export To Excel

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.