• English
Home > Products > Product Feature Selector > Product Details

SESD0201C-120-058 Product Details

Product Photo
SESD0201C-120-058
 
TE Internal Number: RF1963-000
Silicon ESD Devices
Product Highlights:
  • SESD Protector
  • Halogen Free = Vr≤900ppm, CI≤900ppm, Br+CI ≤1500ppm
  • Form Factor (mm) = 0603
  • Form Factor (inches) = 0201
  • Breakdown Voltage (min) Vbr @ t = 1mA = ±5.8 V
View all Features
Documentation & Additional Information
Product Drawings:
  • None Available

Catalog Pages/Data Sheets:
Product Specifications:
Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files:
  • None Available

List all Documents
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Product Type = SESD Protector

Electrical Characteristics:
  • Breakdown Voltage (min) Vbr @ t = 1mA (V) = ±5.8
  • Working Reverse Voltage (peak) VRWM (V) = 5
  • Input Capacitance (typ) Vr = 0V, f = 1MHz (pF) = 12
  • Leakage Current (max) @ VRWM = 6.0V (µA) = 1

Configuration Features:
Industry Standards:
Environmental:
  • Halogen Free = Vr≤900ppm, CI≤900ppm, Br+CI ≤1500ppm
  • Operating Temperature (°C) = -40 – +125

Other:
  • Brand = Raychem

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.