Skip to content
Home > Testing & Qualification

Testing & Quality

Testing

With a fully integrated professional battery pack and cell testing facility in Shanghai, China, Tyco Electronics Battery Systems provides complete in-house component and battery pack approval. Testing includes pre-compliance and planned compliance testing in safety, abuse, EMC, environmental reliability, performance and life testing through internal, customer and regulatory specifications and standards.

These capabilities provide our customers with the ability to complete all of their required specification and environmental testing under one roof; and enables us to offer the complete turnkey power solution. Our lab is approved by UL to conduct UL1642 and UL2054 testing and issue certification to both standards. We have senior level representation on the UL Standards Technical Panel (UL1642 & UL2054) and IEEE-P1725 Work Group. And, we can conduct all UN/DoT testing in-house to provide the required certification documents.

Quality

safety quality Our testing facility houses an accredited lab for product safety and quality assurance testing, which allows us to provide the following quality measures:

  • UL accredited test lab certified for UL, DOT/UN, CE, IEEE and other required agency compliance testing and certification
  • Fast response time on approvals
  • Accurate testing and qualification