• English
Home > Product Innovations > Daughtercard Connector Enables Quick System Upgrades to Boost Performance up to 20 Gbps

Daughtercard Connector Enables Quick System Upgrades to Boost Performance up to 20 Gbps

02/15/2012

TE Connectivity announces the release of its Z-PACK HM-Zd Plus daughtercard connector, designed for improved via impedance, lowered crosstalk and increased data rate performances up to 20 Gbps.

Product Features
  • Smaller eye-of-the-needle (0.46mm) for tighter impedance control
  • Design is fully compatible with previous HM-Zd connectors
  • Offers density up to 16 Differential Pairs (DP) per centimeter (40 DP per linear inch) in a 25.4mm slot-pitch
  • Available in two, three and four pairs per column
  • Meets the Advanced Differential Fabric requirements of the PICMG 3.X. Advanced TCA (ATCA) specification
Applications
  • Telecommunication equipment: Hubs, routers and switches
  • Data networking equipment: Servers and storage devices
  • Test and measurement equipment
  • Medical diagnostic equipment

Documentation & Additional Information

 
  Find a Part Contact Us About This Product

HARRISBURG, Pa. -- Feb. 15, 2012 -- TE Connectivity announces the release of its Z-PACK HM-Zd Plus daughtercard connector, designed for improved via impedance, lowered crosstalk and increased data rate performances up to 20 Gbps. The product -- an addition to TE's broad portfolio of high-speed backplane connectors -- is fully compatible with previous HM-Zd connectors to allow users to quickly and efficiently upgrade their current system architectures with a higher, faster performance design while maintaining the capability to mate with existing backplane connector offerings.

The Z-PACK HM-Zd Plus daughtercard connector significantly lowers PCB footprint crosstalk, allowing users to run faster data rates. In addition, the product's contacts have been designed with a smaller eye-of-the-needle (0.46mm) for tighter impedance control that provides superior electrical performance. As a result, the connector design helps improve insertion loss characteristics.

The Z-PACK HM-Zd Plus daughtercard connector offers density up to 16 Differential Pairs (DP) per centimeter (40 DP per linear inch) in a 25.4mm slot-pitch. It is available in two, three and four pairs per column -- fitting a 20.32mm slot-pitch for the two- and three-pair versions and a 25.4 mm slot-pitch for the 4-pair version. Integrated pre-alignment features and polarization are built into the product's robust mating interface.

Target applications include telecommunication equipment such as hubs, routers and switches; data networking equipment such as servers and storage devices; test and measurement equipment; and medical diagnostic equipment. The Z-PACK HM-Zd Plus daughtercard connector meets the Advanced Differential Fabric requirements of the PICMG 3.X. Advanced TCA (ATCA) specification, making it well suited for various ATCA next-generation applications.

TE additionally offers ATCA power modules and ATCA guidance hardware.

To download product specifications, visit www.te.com/products/hmzdplus. To speak to a technical representative, contact the Product Information Center at 1-800-522-6752.

View All New Products
Bookmark and Share