To support the latest high-speed InfiniBand CXP 12x QDR standard and IEEE 100 Gbps Ethernet specification, TE Connectivity has developed an enhanced-footprint CXP pluggable connector and cage in a convenient one-piece, press-fit assembly.
Documentation & Additional Information
HARRISBURG, Pa. -- Oct. 14, 2011 -- To support the latest high-speed InfiniBand CXP 12x QDR standard and IEEE 100 Gbps Ethernet specification, TE Connectivity has developed an enhanced-footprint CXP pluggable connector and cage in a convenient one-piece, press-fit assembly. This new product supports 12 channels of up to 10 Gbps data rates for a total bandwidth of 120 Gbps, offers improved electrical performance and supports pluggable copper or optical transceivers and active optical cable options.
Engineered for applications in high-speed data environments, the CXP assembly mitigates EMI leakage at the bezel opening and at the cage-to-plug interface. With an enhanced, dual-sourced footprint that increases space between the vias, the product reduces cross-talk and improves electrical performance.
The assembly's one-piece, press-fit design allows for quick and easy placement onto a PCB board -- eliminating the extra steps of assembling the connector and cage, thereby saving manufacturing time and cost. Threaded screw holes are also available as an optional enhancement to secure the CXP assembly onto a board.
Product offerings include lightpipe and EMI/dust plug options as well as three different heat-sink heights to suit various thermal applications. Belly-to-belly mounting options for use on both sides of a PCB board are also offered for high port density applications that require space savings.
For more information on TE's new CXP pluggable connector and cage assembly, visit http://www.te.com/products/CXP or contact the Product Information Center at 1-800-522-6752. This product is currently being stocked by TE authorized distributors.