The Universal MATE-N-LOK connector system is a robust and highly reliable connector system that utilizes a combination of pins and sockets intermixed in the plug and cap housings to achieve the maximum electrical performance in a 6.35mm centerline.
Documentation & Additional Information
The Universal MATE-N-LOK connector system is a robust and highly reliable connector system that utilizes a combination of pins and sockets intermixed in the plug and cap housings to achieve the maximum electrical performance in a 6.35mm centerline.
The Universal MATE-N-LOK housings feature positive polarization, positive locking and rear cavity identification in every housing allowing for easy, error proof assembly. The contacts are completely enclosed in housings, have low mating force and are removable to maintain flexibility in the system.
In addition to the standard panel mount, free hanging and wire-to-board capability in vertical or right angle options, the Universal MATE-N-LOK connector system offers additional designs including circular, flanged, bulkhead, sealed and colored housings to offer a solution for nearly every application.